169-pin (ZWS) package image

TPS6590378ZWST ACTIVE

Power Management IC (PMIC) for ARM Cortex A15 Processors

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS6590378ZWSR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins NFBGA (ZWS) | 169
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS659037

  • Seven Step-Down Switched-Mode Power Supply (SMPS) Regulators:
    • One 0.7 to 1.65 V at 6 A (10-mV Steps)
      • Dual-Phase Configuration With Digital Voltage Scaling (DVS) Control
    • One 0.7 to 1.65 V at 4 A (10-mV Steps)
      • Dual-Phase Configuration With DVS Control
    • One 0.7 to 3.3 V at 3 A (10 or 20-mV Steps)
      • Single-Phase Configuration
      • This Regulator can be Combined With the 6 A Resulting in a 9-A Triple-Phase Regulator (DVS Controlled)
    • Two 0.7 to 3.3 V at 2 A (10 or 20-mV Steps)
      • Single-Phase Configuration
      • One Regulator With DVS Control That can also be Configured as a 3-A Regulator
    • Two 0.7 to 3.3 V at 1 A (10 or 20-mV Steps)
      • Single-Phase Configuration
      • One Regulator With DVS Control
    • Output Current Measurement in All Except 1-A SMPS Regulators
    • Differential Remote Sensing (Output and Ground) in Dual-Phase and Triple-Phase Regulators
    • Hardware and Software-Controlled Eco-mode™ up to 5 mA with 15-µA Quiescent Current
    • Short-Circuit Protection
    • Powergood Indication (Voltage and Overcurrent Indication)
    • Internal Soft-Start for In-Rush Current Limitation
    • Ability to synchronize SMPS to External Clock or Internal Fallback Clock With Phase Synchronization
  • Seven General-Purpose Low Dropout Regulators (LDOs) with 50-mV Steps:
    • Two 0.9 to 3.3-V LDOs at 300 mA With Preregulated Supply
    • Two 0.9 to 3.3-V LDOs at 200 mA With Preregulated Supply
    • One 0.9 to 3.3-V LDOs at 50 mA With Preregulated Supply
    • One 100-mA USB LDO
    • One 0.9 to 3.3-V, Low-Noise LDO up to 100 mA (Low-Noise Performance up to 50 mA)
    • Two Additional LDOs for PMU Internal Use
    • Short-Circuit Protection
  • Clock Management 16-MHz Crystal Oscillator and 32-kHz RC Oscillator
    • One Buffered 32-kHz Output
  • Real-Time Clock (RTC) With Alarm Wake-Up Mechanism
  • 12-bit Sigma-Delta General-Purpose Analog-to-Digital-Converter (GPADC) With Three External Input Channels and Six Internal Channels for Self Monitoring
  • Thermal Monitoring
    • High Temperature Warning
    • Thermal Shutdown
  • Control
    • Configurable Power-Up and Power-Down Sequences (One-Time Programmable [OTP])
    • Configurable Sequences Between the SLEEP and ACTIVE States (OTP Programmable)
    • One Dedicated Digital Output Signal (REGEN) that can be Included in the Start-Up Sequence
    • Three Digital Output Signals MUXed With GPIO that can be Included in the Start-Up Sequence
    • Selectable Control Interface
      • One Serial Peripheral Interface (SPI) for Resource Configurations and DVS Control
      • Two I2C Interfaces. One Dedicated for DVS Control, and a General Purpose I2C Interface for Resource Configuration and DVS Control
  • Undervoltage Lockout
  • System Voltage Range from 3.135 to 5.25 V
  • Package Options
    • 12-mm × 12-mm 169-pin nFBGA with 0,8-mm Pin Pitch

Description for the TPS659037

The TPS659037 device is an integrated power-management IC (PMIC). The device provides seven configurable step-down converters with up to 6 A of output current for memory, processor core, input-output (I/O), or preregulation of LDOs. One of these configurable step-down converters can be combined with another 3-A regulator to allow up to 9 A of output current. All of the step-down converters can synchronize to an external clock source between 1.7 MHz and 2.7 MHz, or an internal fallback clock at 2.2 MHz.

The TPS659037 device contains seven LDO regulators for external use. These LDO regulators can be supplied from either a system supply or a preregulated supply. The power-up and power-down controller is configurable and supports any power-up and power-down sequences (OTP based). The TPS659037 device includes a 32-kHz RC oscillator to sequence all resources during power up and power down. In cases where a fast start up is needed, a 16-MHz crystal oscillator is also included to quickly generate a stable 32-kHz for the system. All LDOs and SMPS converters can be controlled by the SPI or I2C interface, or by power request signals. In addition, voltage scaling registers allow transitioning the SMPS to different voltages by SPI, I2C, or roof and floor control.

One dedicated pin in each package can be configured as part of the power-up sequence to control external resources. General-purpose input-output (GPIO) functionality is available and two GPIOs can be configured as part of the power-up sequence to control external resources. Power request signals enable power mode control for power optimization. The device includes a general-purpose sigma-delta analog-to-digital converter (GPADC) with three external input channels.

The TPS659037 device is available in a 13-pin × 13-pin nFBGA package with a 0,8-mm pitch.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS6590378ZWSR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more