98-pin (NMA) package image

TPS65911AA2NMAR ACTIVE

Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65911AA2NMAT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991G

Packaging information

Package | Pins NFBGA (NMA) | 98
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS65911

  • Embedded Power Controller (EPC) With EEPROM Programmability
  • Two Efficient Step-Down DC-DC Converters for Processor Cores (VDD1, VDD2)
  • One Efficient Step-Down DC-DC Converter for I/O Power (VIO)
  • One Controller for External FETs (VDDCtrl)
  • Dynamic Voltage Scaling (DVS) for Processor Cores
  • Eight LDO Voltage Regulators and One RTC LDO (Supply for Internal RTC)
  • One High-Speed I2C Interface for General-Purpose Control Commands (CTL-I2C)
  • Two Independent Enable Signals for Controlling Power Resources (EN1, EN2)
    • Alternatively, the EN1 and EN2 Pins can be Used as a High-Speed I2C Interface Dedicated for Voltage Scaling for VDD1 and VDD2
  • Thermal Shutdown Protection and Hot-Die Detection
  • A Real-Time Clock (RTC) Resource With:
    • Oscillator for 32.768-kHz Crystal or 32-kHz Built-in RC Oscillator
    • Date, Time, and Calendar
    • Alarm Capability
  • Nine Configurable GPIOs With Multiplexed Feature Support:
    • Four can be Used as Enable for External Resources, Included in Power-Up Sequence and Controlled by State Machine
    • As GPI, GPIOs Support Logic-Level Detection and can Generate Maskable Interrupt for Wakeup
    • Two of the GPIOs Have 10-mA Current Sink Capability for Driving LEDs
    • DC-DC Converters Switching Synchronization Through an External 3-MHz Clock
  • Two Reset Inputs:
    • Cold Reset (HDRST)
    • Power Initialization Reset (PWRDN) for Thermal Reset Input
  • 32-kHz Clock and Reset (NRESPWRON) for System and an Additional Output for Reset Signal
  • Watchdog
  • Two ON and OFF LED Pulse Generators and One PWM Generator
  • Two Comparators for System Control, Connected to VCCS Pin
  • A JTAG and Boundary Scan (Not Accessible in Functional Mode [Test Purpose])

Description for the TPS65911

The TPS65911 device is an integrated power management IC (PMIC) available in a 98-pin 0.65-mm pitch BGA package. The TPS65911 device is dedicated to applications powered by one Li-Ion or Li-Ion polymer battery cell, 3-series Ni-MH cells, or a 5-V input, and applications that require multiple power rails. The device provides three step-down converters, one controller for external FETs to support high current rail, eight LDOs, and the device is designed to be a flexible PMIC for supporting different processors and applications.

Two of the step-down converters provide power for dual processor cores and support dynamic voltage scaling by a dedicated I2C interface for optimum power savings. The third converter provides power for the I/Os and memory in the system.

The device includes eight general-purpose LDO regulators that provide a wide range of voltage and current capabilities. Five of the LDO regulators support 1 to 3.3 V with a 100-mV step and three (LDO1, LDO2, LDO4) support 1.0 to 3.3 V with a 50-mV step. All LDO regulators are fully controllable by the I2C interface.

In addition to the power resources, the device contains an EPC to manage the power sequencing requirements of systems and an RTC. Power sequencing is programmable by EEPROM.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65911AA2NMAT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more