Packaging information
Package | Pins VQFN (RGT) | 16 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS7A7100
- Low-dropout voltage: 140 mV at 1 A
- V IN range: 1.5 V to 6.5 V
- Configurable fixed V OUT range: 0.9 V to 3.5 V
- Adjustable V OUT range: 0.9 V to 5 V
- Very good load- and line-transient response
- Stable with ceramic output capacitor
- 1.5% accuracy overline, overload, and overtemperature
- Programmable soft-start
- Power-good (PG) output
- Package s:
- 3-mm × 3-mm, 16-pin VQFN
- 5-mm × 5-mm, 20-pin VQFN
Description for the TPS7A7100
The TPS7A7100 low-dropout (LDO) voltage regulator is designed for applications requiring very-low dropout capability ( 140 mV at 1 A) with an input voltage from 1.5 V to 6.5 V. The TPS7A7100 offers an innovative, user-configurable, output-voltage setting from 0.9 V to 3.5 V, thus eliminating external resistors and any associated errors.
The TPS7A7100 has very fast load-transient response, is stable with ceramic output capacitors, and supports a better than 2% accuracy over line, load, and temperature. A soft-start pin allows for an application to reduce inrush into the load. Additionally, an open-drain, power-good signal allows for sequencing power rails.
The TPS7A7100 is available in 3-mm × 3-mm, 16-pin VQFN and 5-mm × 5-mm, 20-pin VQFN packages.