28-pin (PWP) package image

TPS7B6850QPWPRQ1 ACTIVE

Automotive 500-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator with WD

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 28
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS7B68-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Maximum output current: 500 mA
  • 4-V to 40-V wide VIN input-voltage range with up to 45-V transients
  • Fixed 3.3-V and 5-V outputs
  • Maximum dropout voltage: 600 mV at 500 mA
  • Stable with output capacitor in wide-range of capacitance (4.7 µF to 500 µF) and ESR (0.001 Ω to 20 Ω)
  • Low quiescent current (I(Q)):
    • < 4 µA when EN is low (shutdown mode)
    • 19 µA typical at light loads with WD_EN high (watchdog disabled)
  • Configurable for window watchdog or standard watchdog
  • Open-to-closed window ratio configurable as 1:1 or 8:1
  • Fully adjustable watchdog period (from 10 ms to 500 ms)
  • 10% accurate watchdog period
  • Dedicated WD_EN pin to control watchdog ON-OFF
  • Fully adjustable power-good threshold and power-good delay period
  • Low Input-voltage tracking to UVLO
  • Integrated fault protection:
    • Overload current-limit protection
    • Thermal shutdown
  • 28-Pin HTSSOP package

Description for the TPS7B68-Q1

In automotive microcontroller or microprocessor power-supply applications, the watchdog is used to monitor the microcontroller working status to prevent software runaway. The watchdog must be independent of the microcontroller in a reliable system.

The TPS7B68-Q1 is a 500-mA watchdog LDO designed for an operating voltage up to 40 V, with typical quiescent current of only 19 µA at light load. The device integrates a programmable function for selecting a window or standard watchdog, with an external resistor to set the watchdog time within 10% accuracy.

The PG pin on the TPS7B68-Q1 indicates when the output voltage is stable and in regulation. The power-good delay period and power-good threshold can be adjusted by external components. The device also features an integrated short-circuit and overcurrent protection. The combination of such features makes this device particularly flexible and suitable to supply microcontroller systems in automotive applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more