Packaging information
Package | Pins WQFN (RNP) | 30 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TPS7H4010-SEP
- Radiation Hardened
- SEL, SEB, and SEGR immune up to LET = 43 MeV-cm2/mg
- SET and SEFI characterized up to LET = 43 MeV-cm2/mg
- TID assured for every wafer lot up to 20 krad(Si)
- TID characterized up to 30 krad(Si)
- Space Enhanced Plastic
- Controlled baseline
- Au bondwire and NiPdAu lead finish
- Enhanced mold compound for low outgassing
- One fabrication, assembly and test site
- Extended product life cycle
- Extended product change notification
- Product traceability
- Wide voltage conversion range:
- tON-MIN = 60 ns (typical)
- tOFF-MIN = 70 ns (typical)
- Low MOSFET ON-resistance:
- RDS_ON_HS = 53 mΩ (typical)
- RDS_ON_LS = 31 mΩ (typical)
- Adjustable frequency range: 350 kHz to 2.2 MHz
- Synchronizable to external clock
- Internal compensation
- Power-good flag
- Precision enable to program system UVLO
- Fixed or adjustable soft-start time
- Cycle-by-cycle current limiting
- Short-circuit protection with hiccup mode
- Thermal shutdown protection
Description for the TPS7H4010-SEP
The TPS7H4010-SEP is an easy-to-use synchronous step-down DC/DC converter capable of driving up to 6 A of load current from a supply voltage ranging from 3.5 V to 32 V. The TPS7H4010-SEP provides exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, FPWM option, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The device requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limiting, and hiccup short-circuit protection.