22-pin (HFT) package image

5962R1822201VXC ACTIVE

Radiation-hardened, QMLV and QMLP 2-MHz dual-output PWM controller with synchronous rectification

ACTIVE barcode LOT/DATE Lot and date code selection may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Space
RoHS Yes
REACH Yes
Lead finish / Ball material NIAU
MSL rating / Peak reflow Level-NC-NC-NC
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CFP (HFT) | 22
Operating temperature range (°C) -55 to 125
Package qty | Carrier 25 | TUBE

Features for the TPS7H5001-SP

  • Radiation performance:
    • Radiation hardness assured (RHA) up to TID 100 krad(Si)
    • SEL, SEB, and SEGR immune to LET = 75 MeV-cm 2/mg
    • SET and SEFI characterized up to LET = 75 MeV-cm 2/mg
    • No cross-conduction events for controller outputs observed during SET characterization
  • Input voltage: 4 V to 14 V
  • 0.613-V +0.7%/–1% voltage reference over temperature, radiation, and line and load regulation
  • Switching frequency from 100 kHz to 2 MHz
  • External clock synchronization capability
  • Synchronous rectification outputs
    • TPS7H5001-SP, TPS7H5002-SP, TPS7H5003-SP
  • Adjustable dead time
    • TPS7H5001-SP, TPS7H5002-SP
  • Adjustable leading edge blank time
    • TPS7H5001-SP, TPS7H5002-SP, TPS7H5004-SP
  • Configurable duty cycle limit
    • TPS7H5001-SP, TPS7H5002-SP, TPS7H5003-SP
  • Adjustable slope compensation and soft start
  • Package options include CFP (all devices) and TSSOP (TPS7H5001-SP)

Description for the TPS7H5001-SP

The TPS7H500x-SP family of high speed radiation-hardness-assured PWM controllers. The controllers provide a number of features that are beneficial for the design of DC-DC converter topologies intended for space applications. The controllers have a 0.613-V +0.7%/–1% accurate internal reference and configurable switching frequency up to 2 MHz. Each device offers programmable slope compensation and soft-start.

The TPS7H500x-SP series can be driven using an external clock through the SYNC pin or by using the internal oscillator at a frequency programmed by the user. The controller family offers the user various options for switching outputs, synchronous rectification capability, dead time (fixed or configurable), leading edge blank time (fixed or configurable), and duty cycle limit. Each device in the TPS7H500x-SP series has a 22-pin CFP package. The TPS7H5001-SP is also available in a 24-pin TSSOP plastic package.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more