155-pin (YFF) package image

TWL6032A2B0YFFT ACTIVE

Fully Integrated Power Management IC (PMIC) with Power Path and Battery Charger

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TWL6032A2B0YFFR LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SNAGCU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 155
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TWL6032

  • Five Highly Efficient Buck Converters
    • One 3 MHz, 0.6 to 2.1 V at 5.0 A, DVS-Capable
    • One 6 MHz, 0.6 to 2.1 V at 2.5 A, DVS-Capable
    • Three 6 MHz, 0.6 to 2.1 V at 1.1 A, One Is DVS-Capable
    • Extended Mode for Higher Output Voltages
  • 11 General-Purpose Low-Dropout Voltage Regulators (LDOs)
    • Six 1.0 to 3.3 V at 0.2 A With Battery or Preregulated Supply:
      • One Can be Used as Vibrator Driver
      • One 1.0 to 3.3 V at 50 mA With Battery or Preregulated Supply
      • One Low-Noise 1.0 to 3.3 V at 50 mA With Battery or Preregulated Supply
      • One 3.3 V at 100 mA USB LDO
      • Two LDOs for TWL6032 Internal Use
  • USB OTG Module:
    • ID Detection, Accessory Charger Adapter (ACA) Support
    • Accessory Detection Protocol (ADP) Support
  • Backup Battery Charger
  • 12-Bit Sigma-Delta Analog-to-Digital Converter (ADC) With 19 Input Channels:
    • Seven External Input Channels
  • 13-Bit Coulomb Counter With Four Programmable Integration Periods
  • Low-Power Consumption:
    • 8 µA in BACKUP State
    • 20 µA in WAIT-ON State
    • 110 µA in SLEEP State, With Two DC-DC Converters Active
  • Real-Time Clock (RTC) With Timer and Alarm Wake-Up:
    • Three Buffered 32-kHz Outputs
  • SIM and SD/MMC Card Detections
  • Two Digital PWM Outputs
  • Thermal Monitoring:
    • High-Temperature Warning
    • Thermal Shutdown
  • Control:
    • Configurable Power-Up and Power-Down Sequences (OTP Memory)
    • Configurable Sequences Between SLEEP and ACTIVE States (OTP Memory)
    • Three Digital Output Signals that can be Included in the Startup Sequence to Control External Devices
    • Two Inter-Integrated Circuit (I2C) Interfaces
    • All Resources Configurable by I2C
  • System Voltage Regulator and Battery Charger With Power Path From USB:
    • Input Current Limit to Comply With USB Standard
    • 3-MHz Switched-Mode Regulator With Integrated Power FET for up to 2.0-A Current
    • Dedicated Control Loop for Battery Current and Voltage
    • External Low-Ohmic FET for Power Path and Battery Charging
    • Boost Mode Operation for USB OTG
    • Supplement Mode to Deliver Current From Battery During Power Path Operation
    • Charger for Single-Cell Li-Ion and Li-Polymer Battery Packs
    • Safety Timer and Reset Control
    • Thermal Protection
    • Input/Output Overvoltage Protection
    • Charging Indicator LED Driver
    • Compliant With:
      • USB 2.0
      • OTG and EH 2.0
      • USB Battery Charging 1.2
      • YD/T 1591-2006
      • Japanese Battery Charging Guidelines (JEITA)
  • Battery Voltage Range From 2.5 to 5.5 V
  • Package 5.21-mm × 5.36-mm 155-Pin WCSP

Description for the TWL6032

The TWL6032 device is an integrated power-management integrated circuit (PMIC) for applications powered by a rechargeable battery. The device provides five configurable step-down converters with a current capability of up to 5.0 A for memory, processor core, I/O, auxiliary, preregulation for LDOs, and so forth. The device also contains nine LDO regulators for external use that can be supplied from a battery or a preregulated supply. The power-up and power-down controller is configurable and can support any power-up or power-down sequence (programmed in OTP memory). The RTC provides three 32-kHz clock outputs: seconds, minutes, hours, day, month, and year information; as well as alarm wakeup and timer. The TWL6032 device supports 32-kHz clock generation based on a crystal oscillator.

The device integrates a switched-mode system supply regulator from a USB connector. The switched-mode regulator includes power paths from the USB and battery with supplemental mode for immediate startup, even with an empty battery. The battery switch uses an external low-ohmic PMOS transistor allowing minimal serial resistance during fast charging and when operating from battery. The device can also be used without the external PMOS transistor; in this case, the battery is always tied to the system supply and the switched-mode regulator is used for battery charging.

The TWL6032 device is available in a 155-pin WCSP package, 5.21 mm × 5.36 mm with a 0.4-mm ball pitch.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TWL6032A2B0YFFR LAST TIME BUY custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more