8-pin (JG) package image

5962-8670408VPA ACTIVE

Radiation-tolerant QMLV, 30-V input, 1-A single-output 500-kHz PWM controller, 50% duty cycle

ACTIVE barcode LOT/DATE Lot and date code selection may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Space
RoHS No
REACH Affected
Lead finish / Ball material SNPB
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CDIP (JG) | 8
Operating temperature range (°C) -55 to 125
Package qty | Carrier 50 | TUBE

Features for the UC1845A-SP

  • QML Class V (QMLV) Qualified, SMD 5962-86704
  • 5962P8670411Vxx: (1)
    • Radiation Hardness Assurance (RHA) up to
      30-krad(Si) Total Ionizing Dose (TID)
    • Passes Functional and Specified Post-Radiation Parametric Limits at 45 krad at LDR (10 mrad(Si)/s) per 1.5× Over Test as Defined in MIL-STD-883 Test Method 1019.9 Paragraph 3.13.3.b
    • Exhibits Low Dose Rate Sensitivity (2) but Remains Within the Pre-Radiation Electrical Limits at 30-krad Total Dose Level, as Allowed by MIL-STD-883, TM1019
  • Optimized for DC-to-DC Converter Applications
  • Low Start-Up Current (< 0.5 mA)
  • Trimmed Oscillator Discharge Current
  • Automatic Feed Forward Compensation
  • Pulse-by-Pulse Current Limiting
  • Enhanced Load Response Characteristics
  • Undervoltage Lockout (UVLO) With Hysteresis
  • Double-Pulse Suppression
  • High-Current Totem-Pole Output
  • Internally-Trimmed Bandgap Reference
  • 500-kHz Operation
  • Low RO Error Amplifier
  • Qualified Over the Military Temperature Range (–55°C to 125°C)

(1)Improved TID radiation performance only applies to RHA device type 11.

(2)The affected parameter Reference Output Voltage, VREF Radiation Drift Curve (see VREF Radiation Drift Curve).

Description for the UC1845A-SP

The UC1845A-SP control IC is a radiation hardened pin-for-pin compatible version of the UC184x family. It is primarily suited for Satellites and other harsh environment applications. Providing the necessary characteristics to control current-mode switched-mode power supplies, this device has improved features. Start-up current is specified to be less than 0.5 mA and oscillator discharge is trimmed to 8.3 mA. During UVLO, the output stage can sink at least 10 mA at less than 1.2 V for VCC over 5 V.

The Device Comparison Table shows the difference between members of this family. Reference the individual product data sheets for ordering the radiation-improved version if available.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more