48-pin (RGZ) package image

UCD3020RGZR ACTIVE

Fully Programmable Digital Power Controller with up to Two Regulated Outputs and Six DPWM Outputs

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD3020RGZT ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,500 | LARGE T&R

Features for the UCD3020

  • Digital Control of up to Four Voltage Feedback Loops
  • Up to Eight High-Resolution Digital Pulsewidth Modulated (DPWM) Outputs for Supporting a Wide Range of Offline, Isolated and Non-Isolated DC-to-DC Topologies
    • 250-ps DPWM Pulse-Width Resolution
    • 4-ns DPWM Frequency Resolution
    • Adjustable Phase Shift Between DPWM Outputs
    • Adjustable Dead Band Between Each DPWM Pair
    • Active-High or -Low DPWM Polarity
    • Up to 2-MHz DPWM Switching Frequency
  • Dedicated High-Speed Error Analog-to-Digital Converter (EADC) for Each Feedback Loop With Sense Resolution of up to 1 mV
  • On-Chip 10-Bit D and A Converter (DAC) for Setting EADC Reference Voltage
  • Dedicated Hardware Accelerated Digital Compensators or Control Law Accelerators (CLA)
    • Three-Pole, Three-Zero Configurable Compensator
    • Features Non-Linear Digital Control
    • Multiple Programmable Coefficient Registers for Adaptive Digital Compensation
  • Up to 15-Channel, 12-Bit, 200-ksps, Analog-to-Digital Converter (ADC)
  • Multiple Levels of Fault Protection
    • Four High-Speed Analog Comparators
    • External Fault Inputs
    • 12-Bit ADC
  • Configurable for Voltage-Mode, Average-Current-Mode, and Resonant-Mode Control
  • Allows Synchronization of DPWM Waveforms Between Multiple UCD3040, UCD3020 and UCD3028 (UCD30xx) Devices
  • Adjustable DPWM Pulse Width Enables Support for Current Balancing in a Multiphase Application.
  • High-Performance 31.25-MHz, 32-Bit ARM7 Processor
  • 32-KByte Program Flash and 2-KByte Data Flash Memory With Error Correction Code (ECC)
  • 4-KByte Data RAM
  • 4-KByte Boot ROM
  • Communication Peripherals
    • PMBus
    • UART
    • SPI
    • JTAG (Not Available in the UCD3028)
  • Single-Supply Solution: Internal Regulator Controls External Pass Element
  • Internal Temperature Sensor
  • Up to Five Additional Timers
  • Built-In Watchdog, BOD, and POR
  • 80-Pin QFP (PFC), 64-Pin QFN (RGC), 48-Pin QFN (RGZ), and 40-Pin QFN (RHA and RMH) Package Offerings
  • Operating Temperature Range: –40°C to 125°C
  • APPLICATIONS
    • Isolated AC-to-DC and DC-to-DC Power Supplies
    • Power-Factor Correction
    • Non-Isolated DC-to-DC Power Supplies
  • Description for the UCD3020

    The UCD30xx devices are members of a family of digital PWM controllers from Texas Instruments providing a single-chip control solution for digital power-conversion applications. These devices allow digital control implementation of a high-performance, high-frequency power supply with flexible configuration of parameters, supervisory, monitoring, and communication functions.

    The UCD30xx are fully programmable solutions that are configurable to support a wide range of isolated and non-isolated topologies in single- or multiphase configurations. Some examples include interleaved PFC, isolated forward, half-bridge, phase-shifted full bridge, active clamp, and resonant LLC.

    At the core of the UCD30xx controllers are the digital control-loop peripherals, also known as Fusion Digital Power peripherals (FDPP). Each FDPP implements a high-speed digital control loop consisting of a dedicated error analog-to-digital converter (EADC), a three-pole/three-zero (3p, 3z) digital compensator, and two DPWM outputs with 250-ps pulse-width resolution. The device also contains a 12-bit, 200-ksps general-purpose ADC with up to 15 channels, timers, interrupt controls, and communications ports such as PMBus, SCI, and SPI. The device is based on a 32-bit ARM7 RISC CPU that performs real-time monitoring, configures peripherals, and manages communications. The CPU executes its program out of programmable flash memory as well as ROM.

    The UCD30xx is supported by Texas Instruments' Code Composer Studio software development environment.

    Pricing

    Qty Price
    +

    Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

    UCD3020RGZT ACTIVE custom-reels CUSTOM Custom reel may be available
    Package qty | Carrier 250 | SMALL T&R
    Inventory
    Qty | Price 1ku | +

    Carrier options

    You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

    A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

    Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

    TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

    Learn more

    Lot and date code selection may be available

    Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

    Learn more