64-pin (RGC) package image

UCD3138064RGCT ACTIVE

Highly-Integrated Digital Controller for Isolated Power with 64kB Memory

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD3138064RGCR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A991A2

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the UCD3138064

  • 64 kB program flash derivative of UCD3138 family
    • 2-32 kB program flash memory banks
    • Supports execution from 1 bank, while programming another
    • Capability to update firmware without shutting down the power supply
    • Additional communication ports compared to the UCD3138 (+1 SPI, +1 I2C)
    • RGC and RJA packages pin-to-pin compatible with UCD3138 (SLUSAP2B). Section 6.1
  • Digital control of up to 3 independent feedback Loops
    • Dedicated PID based hardware
    • 2-pole/2-zero configurable, non-linear control
  • Up to 16-MHz error A/D converter (EADC)
    • Configurable resolution (min: 1 mV/LSB)
    • Up to 8x oversampling and adaptive trigger positioning
    • Hardware based averaging (up to 8x)
    • 14-bit effective DAC
  • Up to 8 high resolution digital pulse width modulated (DPWM) outputs
    • 250-ps pulse width resolution
    • 4-ns frequency and phase resolution
    • Adjustable phase shift and dead-bands
    • Cycle-by-cycle duty cycle matching
    • Up to 2-MHz switching frequency
  • Configurable trailing, leading and triangular modulation
  • Configurable feedback control
    • Voltage, average current and peak current mode control
    • Constant current, constant power
  • Configurable FM, phase shift modulation and PWM
  • Fast, Automatic and smooth mode switching
    • Frequency modulation and PWM
    • Phase shift modulation and PWM
  • High efficiency and light load management
    • Burst mode and ideal diode emulation
    • Synchronous rectifier soft on and off
    • Low device standby power
  • Primary side voltage sensing
  • Flux and phase current balancing for non-peak current mode control applications
  • Current share
  • Feature rich fault protection options
    • 7 analog and 4 digital domparators,
    • Cycle-by-cycle current limiting
    • Programmable blanking time and fault counting
    • External fault inputs
  • Synchronization of DPWM waveforms between multiple UCD3138 family devices
  • 14-channel, 12-bit, 267-ksps general purpose ADC with integrated
    • Programmable averaging filters
    • Dual sample and hold
  • Internal temperature sensor
  • Fully programmable high-performance 31.25-MHz, 32-bit ARM7TDMI-S processor
    • 64-kB program flash (2-32-kB banks)
    • 2-kB data flash with ECC
    • 4-kB data RAM
    • 8-kB boot ROM enables firmware bootload
  • Communication Peripherals
    • 1 - I2C/PMBus, 1 - I2C (master mode only)
    • 2 - UARTs
    • 1 - SPI
  • Timer capture with selectable input pins
  • Built in watchdog: BOD and POR
  • 64-pin QFN, and 40-pin QFN packages
  • Operating temperature: –40°C to 125°C
  • Fusion digital power studio GUI support

Description for the UCD3138064

The UCD3138064 is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single chip solution. The UCD3138064, in comparison to Texas Instruments UCD3138 digital power controller (Section 6), offers 64 kB of program Flash memory (vs 32 kB in UCD3138) and additional options for communication such as SPI and a second I2C port. The availability of 64 kB of program Flash memory in 2-32 kB banks, enables the designers to implement dual images of firmware (e.g. one main image + one back-up image) in the device and the flexibility to execute from either of the banks using appropriate algorithms. It also creates the unique opportunity for the processor to load a new program and subsequently execute that program without interrupting power delivery. This feature allows the end user to add new features to the power supply in the field while eliminating any down-time required to load the new program.

The flexible nature of the UCD3138064 makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC/DC and isolated DC/DC applications and reduce the solution component count in the IT and network infrastructure space. The UCD3138064 is a fully programmable solution offering customers complete control of their application, along with ample ability to differentiate their solution. At the same time, TI is committed to simplifying our customer’s development effort through offering best in class development tools, including application firmware, Code Composer StudioTM software development environment, and TI’s Fusion Power Development GUI which enables customers to configure and monitor key system parameters.

At the core of the UCD3138064 controller are the Digital Power Peripherals (DPP). Each DPP implements a high speed digital control loop consisting of a dedicated Error Analog to Digital Converter (EADC), a PID based 2 pole - 2 zero digital compensator and DPWM outputs with 250ps pulse width resolution. The device also contains a 12-bit, 267 ksps general purpose ADC with up to 15 channels, timers, interrupt control, PMBus, I2C, SPI and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on chip RAM and ROM.

In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, LLC and phase shifted full bridge mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high resolution current sharing, hardware configurable soft start with pre bias, as well as several other features. Topology support has been optimized for voltage mode and peak current mode controlled phase shifted full bridge, single and dual phase PFC, bridgeless PFC, hard switched full bridge and half bridge, and LLC half bridge and full bridge.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

UCD3138064RGCR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more