NEU

TCAN1576-Q1

AKTIV

Produktdetails

Features Inhibit, Partial networking, Sleep, Wake Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN SIC Supply voltage (VCC) (V) 4.75V to 5.25V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
Features Inhibit, Partial networking, Sleep, Wake Architecture 12V, 24V Bus fault voltage (V) -58 to 58 Protocols CAN, CAN FD, CAN SIC Supply voltage (VCC) (V) 4.75V to 5.25V I/O supply voltage (V) 1.8, 3.3, 5 Signaling rate (max) (Mbps) 8 Number of channels 1 Rating Automotive
SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm) SOT-23-THN (DYY) 14 13.692 mm² (4.2 mm × 3.26 mm) VSON (DMT) 14 13.5 mm² (4.5 mm × 3 mm)
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Meets requirements for ISO 11898-2:2024 Annex A standard for CAN with Signal Improvement Capability for 2Mbps and 5Mbps communication
  • CAN FD communication rates up to 8Mbps

  • Supports selective wake or partial networking while transmitting and receiving error-free classic CAN or CAN FD data
  • Functional Safety Quality-Managed: TCAN1576-Q1
  • Functional Safety-Capable: TCAN1575-Q1
  • The TCAN157x-Q1 supports nominal processor IO voltages from 1.8V to 5V
  • Wide operating range:
    • ±58V Bus fault protection
    • ±12V Common mode
  • TCAN1576-Q1 supports:
    • Watchdog: Timeout, Window and Q&A
    • Bus fault diagnostics and reporting
    • Programmable INH/LIMP pin
  • 14-Pin SOIC, VSON and SOT23 packages
    • VSON package with improved automated optical inspection (AOI) capability
  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Meets requirements for ISO 11898-2:2024 Annex A standard for CAN with Signal Improvement Capability for 2Mbps and 5Mbps communication
  • CAN FD communication rates up to 8Mbps

  • Supports selective wake or partial networking while transmitting and receiving error-free classic CAN or CAN FD data
  • Functional Safety Quality-Managed: TCAN1576-Q1
  • Functional Safety-Capable: TCAN1575-Q1
  • The TCAN157x-Q1 supports nominal processor IO voltages from 1.8V to 5V
  • Wide operating range:
    • ±58V Bus fault protection
    • ±12V Common mode
  • TCAN1576-Q1 supports:
    • Watchdog: Timeout, Window and Q&A
    • Bus fault diagnostics and reporting
    • Programmable INH/LIMP pin
  • 14-Pin SOIC, VSON and SOT23 packages
    • VSON package with improved automated optical inspection (AOI) capability

The TCAN157x-Q1 are enhanced high-speed, CAN FD SIC transceivers that meet the physical layer requirements of the ISO 11898-2:2024 (Annex A) for a high-speed CAN SIC specification supporting data rates up to 8Mbps. The devices are configured using SPI for access to full functionality. They support nominal processor IO voltages from 1.8V to 5V using the corresponding voltage on VIO, allowing the use of lower power processors.

These transceivers support selective wake (being able to wake-up based on WUF identification). The feature enables systems to implement partial networking and operate with a reduced number of nodes in an active state while the remaining nodes are in a low-power sleep mode. The transceivers and selective wake function meet the specifications of the ISO 11898-2:2024 standard.

The TCAN1576-Q1 is a full-featured device supporting watchdog and advanced bus diagnostics. For ease of debug, the advanced bus fault diagnostics and communication feature is used to determine specific bus faults.

The TCAN157x-Q1 are register compatible within the family and with TCAN1145-Q1 and TCAN1146-Q1 CAN FD Partial Networking transceivers. The TCAN157x-Q1 provides system designers the flexibility to implement features without hardware modifications, and with minimal software changes. The TCAN1576-Q1 inhibit (INH) pin is used to either enable node power or to be configured as a limp home pin when a watchdog error takes place.

The TCAN157x-Q1 are enhanced high-speed, CAN FD SIC transceivers that meet the physical layer requirements of the ISO 11898-2:2024 (Annex A) for a high-speed CAN SIC specification supporting data rates up to 8Mbps. The devices are configured using SPI for access to full functionality. They support nominal processor IO voltages from 1.8V to 5V using the corresponding voltage on VIO, allowing the use of lower power processors.

These transceivers support selective wake (being able to wake-up based on WUF identification). The feature enables systems to implement partial networking and operate with a reduced number of nodes in an active state while the remaining nodes are in a low-power sleep mode. The transceivers and selective wake function meet the specifications of the ISO 11898-2:2024 standard.

The TCAN1576-Q1 is a full-featured device supporting watchdog and advanced bus diagnostics. For ease of debug, the advanced bus fault diagnostics and communication feature is used to determine specific bus faults.

The TCAN157x-Q1 are register compatible within the family and with TCAN1145-Q1 and TCAN1146-Q1 CAN FD Partial Networking transceivers. The TCAN157x-Q1 provides system designers the flexibility to implement features without hardware modifications, and with minimal software changes. The TCAN1576-Q1 inhibit (INH) pin is used to either enable node power or to be configured as a limp home pin when a watchdog error takes place.

Herunterladen Video mit Transkript ansehen Video

Ähnliche Produkte, die für Sie interessant sein könnten

Ähnliche Funktionalität wie der verglichene Baustein.
TCAN1146-Q1 AKTIV CAN-FD-Transceiver für Automoind., Watchdog, Busdiagnose, partielle Vernetzung über selektive Akt Lower signaling rate (5Mbps), CAN FD

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TCAN157x-Q1 Automotive Enhanced CAN FD SIC Transceiver with Partial Networking datasheet (Rev. B) PDF | HTML 31.10.2025
Whitepaper How Signal Improvement Capability Unlocks the Real Potential of CAN FD Transceivers (Rev. A) PDF | HTML 06.10.2025

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TCAN1145EVM — TCAN1145-Q1-Evaluierungsmodul für CAN-Transceiver mit Watchdog und Teilnetzwerk

Dieses EVM kann zur Evaluierung der TLIN114x-Bausteinfamilie verwendet werden. Der Zugriff auf den CAN-Bus erfolgt über Prüfpunkte, den J7-Header und einen DSUB9-Anschluss, der in vielen Automobilanwendungen für die Verkabelung Standard ist. Alle Pins sind über Steckleisten oder Testpunkte (...)
Benutzerhandbuch: PDF
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (D) 14 Ultra Librarian
SOT-23-THN (DYY) 14 Ultra Librarian
VSON (DMT) 14 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos