TMS320F28386D

AKTIV

Produktdetails

CPU 1 Cortex-M4, 2 C28, 2 CLA Frequency (MHz) 200 Flash memory (kByte) 1536 RAM (kByte) 338 ADC type 4 12-bit SAR, 4 16-bit Total processing (MIPS) 925 Features CAN FD, Configurable logic block, Connectivity manager, Ethernet, FPU64, InstaSPIN-FOC technology UART 4 CAN (#) 3 Sigma-delta filter 8 PWM (Ch) 32 Security Secure storage TI functional safety category Functional Safety-Compliant Number of ADC channels 9, 12, 20, 24 Direct memory access (Ch) 12 SPI 8 QEP 32 USB Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, CAN FD, Ethernet, FSI, I2C, McBSP, PMBUS, SCI, SPI, USB Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Hardware accelerators Control law accelerator, Floating point unit, Trigonometric math accelerator Edge AI enabled Yes Number of GPIOs 169
CPU 1 Cortex-M4, 2 C28, 2 CLA Frequency (MHz) 200 Flash memory (kByte) 1536 RAM (kByte) 338 ADC type 4 12-bit SAR, 4 16-bit Total processing (MIPS) 925 Features CAN FD, Configurable logic block, Connectivity manager, Ethernet, FPU64, InstaSPIN-FOC technology UART 4 CAN (#) 3 Sigma-delta filter 8 PWM (Ch) 32 Security Secure storage TI functional safety category Functional Safety-Compliant Number of ADC channels 9, 12, 20, 24 Direct memory access (Ch) 12 SPI 8 QEP 32 USB Yes Operating temperature range (°C) -40 to 125 Rating Catalog Communication interface CAN, CAN FD, Ethernet, FSI, I2C, McBSP, PMBUS, SCI, SPI, USB Operating system BareMetal (No OS), FreeRTOS, SafeRTOS Hardware accelerators Control law accelerator, Floating point unit, Trigonometric math accelerator Edge AI enabled Yes Number of GPIOs 169
NFBGA (ZWT) 337 256 mm² (16 mm × 16 mm) HLQFP (PTP) 176 676 mm² (26 mm × 26 mm)
  • Dual-core C28x architecture
    • Two TMS320C28x 32-bit CPUs
      • 200 MHz
      • IEEE 754 double-precision (64-bit) Floating-Point Unit (FPU)
      • Trigonometric Math Unit (TMU)
      • CRC engine and instructions (VCRC)
      • Fast Integer Division (FINTDIV)
    • 512KB (256KW) of flash on each CPU (ECC-protected)
    • 44KB (22KW) of local RAM on each CPU
    • 128KB (64KW) of global RAM shared between the two CPUs (parity-protected)
  • Two Control Law Accelerators (CLAs)
    • 200 MHz
    • IEEE 754 single-precision floating-point
    • Executes code independently of C28x CPU
  • System peripherals
    • Two External Memory Interfaces (EMIFs) with ASRAM and SDRAM support
    • Two 6-channel Direct Memory Access (DMA) controllers
    • Up to 169 General-Purpose Input/Output (GPIO) pins with input filtering
    • Expanded Peripheral Interrupt controller (ePIE)
    • Low-power mode (LPM) support
    • Dual-zone security for third-party development
    • Unique Identification (UID) number
    • Embedded Real-time Analysis and Diagnostic (ERAD)
    • Background CRC (BGCRC)
  • Connectivity Manager (CM)
    • Arm Cortex-M4 processor
    • 125 MHz
    • 512KB of flash (ECC-protected)
    • 96KB of RAM (ECC-protected or parity-protected)
    • Advanced Encryption Standard (AES) accelerator
    • Generic CRC (GCRC)
    • 32-channel Micro Direct Memory Access (µDMA) controller
    • Universal Asynchronous Receiver/Transmitter (CM-UART)
    • Inter-integrated Circuit (CM-I2C)
    • Synchronous Serial Interface (SSI)
    • 10/100 Ethernet 1588 MII/RMII
  • C28x communications peripherals
    • Fast Serial Interface (FSI) with two transmitters and eight receivers
    • Four high-speed (up to 50-MHz) SPI ports (pin-bootable)
    • Four Serial Communications Interfaces (SCI/UART) (pin-bootable)
    • Two I2C interfaces (pin-bootable)
    • Power-Management Bus (PMBus) interface
    • Two Multichannel Buffered Serial Ports (McBSPs)
  • CM-C28x shared communications peripherals
    • EtherCAT Slave Controller (ESC)
    • USB 2.0 (MAC + PHY)
    • Two Controller Area Network (CAN) modules (pin-bootable)
    • MCAN (CAN FD)
  • Analog subsystem
    • Four Analog-to-Digital Converters (ADCs)
      • 16-bit mode
        • 1.1 MSPS each
        • 12 differential or 24 single-ended inputs
      • 12-bit mode
        • 3.5 MSPS each
        • 24 single-ended inputs
      • Single sample-and-hold (S/H) on each ADC
      • Hardware post-processing of conversions
    • Eight windowed comparators with 12-bit Digital-to-Analog Converter (DAC) references
    • Three 12-bit buffered DAC outputs
  • Control peripherals
    • 32 Pulse Width Modulator (PWM) channels
      • High resolution on both A and B channels of 8 PWM modules (16 channels)
      • Dead-band support (on both standard and high resolution)
    • Seven Enhanced Capture (eCAP) modules
      • High-resolution Capture (HRCAP) available on two of the seven eCAP modules
    • Three Enhanced Quadrature Encoder Pulse (eQEP) modules
    • Eight Sigma-Delta Filter Module (SDFM) input channels, 2 independent filters per channel
  • Configurable Logic Block (CLB)
    • Augments existing peripheral capability
    • Supports position manager solutions
  • Clock and system control
    • Two internal zero-pin 10-MHz oscillators
    • On-chip crystal oscillator
    • Windowed watchdog timer module
    • Missing clock detection circuitry
    • Dual-clock Comparator (DCC)
  • Hardware Built-in Self Test (HWBIST)
  • 1.2-V core, 3.3-V I/O design
  • Functional Safety-Compliant
  • Safety-related certification
  • Package options:
    • Lead-free, green packaging
    • 337-ball New Fine Pitch Ball Grid Array (nFBGA) [ZWT suffix]
    • 176-pin PowerPAD™ Thermally Enhanced Low-profile Quad Flatpack (HLQFP) [PTP suffix]
  • Temperature options:
    • S: –40°C to 125°C junction
    • Q: –40°C to 125°C ambient (AEC Q100 qualification for automotive applications)
  • Dual-core C28x architecture
    • Two TMS320C28x 32-bit CPUs
      • 200 MHz
      • IEEE 754 double-precision (64-bit) Floating-Point Unit (FPU)
      • Trigonometric Math Unit (TMU)
      • CRC engine and instructions (VCRC)
      • Fast Integer Division (FINTDIV)
    • 512KB (256KW) of flash on each CPU (ECC-protected)
    • 44KB (22KW) of local RAM on each CPU
    • 128KB (64KW) of global RAM shared between the two CPUs (parity-protected)
  • Two Control Law Accelerators (CLAs)
    • 200 MHz
    • IEEE 754 single-precision floating-point
    • Executes code independently of C28x CPU
  • System peripherals
    • Two External Memory Interfaces (EMIFs) with ASRAM and SDRAM support
    • Two 6-channel Direct Memory Access (DMA) controllers
    • Up to 169 General-Purpose Input/Output (GPIO) pins with input filtering
    • Expanded Peripheral Interrupt controller (ePIE)
    • Low-power mode (LPM) support
    • Dual-zone security for third-party development
    • Unique Identification (UID) number
    • Embedded Real-time Analysis and Diagnostic (ERAD)
    • Background CRC (BGCRC)
  • Connectivity Manager (CM)
    • Arm Cortex-M4 processor
    • 125 MHz
    • 512KB of flash (ECC-protected)
    • 96KB of RAM (ECC-protected or parity-protected)
    • Advanced Encryption Standard (AES) accelerator
    • Generic CRC (GCRC)
    • 32-channel Micro Direct Memory Access (µDMA) controller
    • Universal Asynchronous Receiver/Transmitter (CM-UART)
    • Inter-integrated Circuit (CM-I2C)
    • Synchronous Serial Interface (SSI)
    • 10/100 Ethernet 1588 MII/RMII
  • C28x communications peripherals
    • Fast Serial Interface (FSI) with two transmitters and eight receivers
    • Four high-speed (up to 50-MHz) SPI ports (pin-bootable)
    • Four Serial Communications Interfaces (SCI/UART) (pin-bootable)
    • Two I2C interfaces (pin-bootable)
    • Power-Management Bus (PMBus) interface
    • Two Multichannel Buffered Serial Ports (McBSPs)
  • CM-C28x shared communications peripherals
    • EtherCAT Slave Controller (ESC)
    • USB 2.0 (MAC + PHY)
    • Two Controller Area Network (CAN) modules (pin-bootable)
    • MCAN (CAN FD)
  • Analog subsystem
    • Four Analog-to-Digital Converters (ADCs)
      • 16-bit mode
        • 1.1 MSPS each
        • 12 differential or 24 single-ended inputs
      • 12-bit mode
        • 3.5 MSPS each
        • 24 single-ended inputs
      • Single sample-and-hold (S/H) on each ADC
      • Hardware post-processing of conversions
    • Eight windowed comparators with 12-bit Digital-to-Analog Converter (DAC) references
    • Three 12-bit buffered DAC outputs
  • Control peripherals
    • 32 Pulse Width Modulator (PWM) channels
      • High resolution on both A and B channels of 8 PWM modules (16 channels)
      • Dead-band support (on both standard and high resolution)
    • Seven Enhanced Capture (eCAP) modules
      • High-resolution Capture (HRCAP) available on two of the seven eCAP modules
    • Three Enhanced Quadrature Encoder Pulse (eQEP) modules
    • Eight Sigma-Delta Filter Module (SDFM) input channels, 2 independent filters per channel
  • Configurable Logic Block (CLB)
    • Augments existing peripheral capability
    • Supports position manager solutions
  • Clock and system control
    • Two internal zero-pin 10-MHz oscillators
    • On-chip crystal oscillator
    • Windowed watchdog timer module
    • Missing clock detection circuitry
    • Dual-clock Comparator (DCC)
  • Hardware Built-in Self Test (HWBIST)
  • 1.2-V core, 3.3-V I/O design
  • Functional Safety-Compliant
  • Safety-related certification
  • Package options:
    • Lead-free, green packaging
    • 337-ball New Fine Pitch Ball Grid Array (nFBGA) [ZWT suffix]
    • 176-pin PowerPAD™ Thermally Enhanced Low-profile Quad Flatpack (HLQFP) [PTP suffix]
  • Temperature options:
    • S: –40°C to 125°C junction
    • Q: –40°C to 125°C ambient (AEC Q100 qualification for automotive applications)

The TMS320F2838x (F2838x) is a member of the C2000™ real-time microcontroller family of scalable, ultra-low latency devices designed for efficiency in power electronics, including but not limited to: high power density, high switching frequencies, and supporting the use of GaN and SiC technologies.

These include such applications as:

The real-time control subsystem is based on TI’s 32-bit C28x DSP core, which provides 200 MHz of signal-processing performance in each core for floating- or fixed-point code running from either on-chip flash or SRAM. The C28x CPU is further boosted by the Trigonometric Math Unit (TMU) and VCRC (Cyclical Redundancy Check) extended instruction sets, speeding up common algorithms key to real-time control systems. Extended instruction sets enable IEEE double-precision 64-bit floating-point math. Finally, the Control Law Accelerator (CLA) enables an additional 200 MHz per core of independent processing ability.

This device also contains an independent Connectivity Manager (CM), based on the ARM Cortex-M4 processor, that runs at 125 MHz. With its own dedicated flash and SRAM, the CM allows fully independent control of the interfaces coming in and out of the F2838x, allowing maximum bandwidth for the C28x DSPs to focus on real-time control.

High-performance analog blocks are tightly integrated with the processing and control units to provide optimal real-time signal chain performance. Thirty-two frequency-independent PWMs enable control of multiple power stages, from a 3-phase inverter to advanced multilevel power topologies.

The inclusion of the Configurable Logic Block (CLB) allows the user to add custom logic and potentially integrate FPGA-like functions into the C2000 real-time MCU.

For the first time on a C2000 real-time MCU, there is an EtherCAT Slave Controller, along with other industry-standard protocols like CAN FD and USB 2.0. The Fast Serial Interface (FSI) enables up to 200 Mbps of robust communications across an isolation boundary.

Want to learn more about features that make C2000 MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.

The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.

Ready to get started? Check out the TMDSCNCD28388D evaluation board and download C2000Ware.

The TMS320F2838x (F2838x) is a member of the C2000™ real-time microcontroller family of scalable, ultra-low latency devices designed for efficiency in power electronics, including but not limited to: high power density, high switching frequencies, and supporting the use of GaN and SiC technologies.

These include such applications as:

The real-time control subsystem is based on TI’s 32-bit C28x DSP core, which provides 200 MHz of signal-processing performance in each core for floating- or fixed-point code running from either on-chip flash or SRAM. The C28x CPU is further boosted by the Trigonometric Math Unit (TMU) and VCRC (Cyclical Redundancy Check) extended instruction sets, speeding up common algorithms key to real-time control systems. Extended instruction sets enable IEEE double-precision 64-bit floating-point math. Finally, the Control Law Accelerator (CLA) enables an additional 200 MHz per core of independent processing ability.

This device also contains an independent Connectivity Manager (CM), based on the ARM Cortex-M4 processor, that runs at 125 MHz. With its own dedicated flash and SRAM, the CM allows fully independent control of the interfaces coming in and out of the F2838x, allowing maximum bandwidth for the C28x DSPs to focus on real-time control.

High-performance analog blocks are tightly integrated with the processing and control units to provide optimal real-time signal chain performance. Thirty-two frequency-independent PWMs enable control of multiple power stages, from a 3-phase inverter to advanced multilevel power topologies.

The inclusion of the Configurable Logic Block (CLB) allows the user to add custom logic and potentially integrate FPGA-like functions into the C2000 real-time MCU.

For the first time on a C2000 real-time MCU, there is an EtherCAT Slave Controller, along with other industry-standard protocols like CAN FD and USB 2.0. The Fast Serial Interface (FSI) enables up to 200 Mbps of robust communications across an isolation boundary.

Want to learn more about features that make C2000 MCUs the right choice for your real-time control system? Check out The Essential Guide for Developing With C2000™ Real-Time Microcontrollers and visit the C2000™ real-time control MCUs page.

The Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) Getting Started Guide covers all aspects of development with C2000 devices from hardware to support resources. In addition to key reference documents, each section provides relevant links and resources to further expand on the information covered.

Ready to get started? Check out the TMDSCNCD28388D evaluation board and download C2000Ware.

Herunterladen Video mit Transkript ansehen Video

Weitere Informationen

Besuchen Sie die TI Developer Zone und beginnen Sie mit der Evaluierung und Entwicklung.

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 70
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt TMS320F2838x Real-Time Microcontrollers With Connectivity Manager datasheet (Rev. E) PDF | HTML 28.06.2023
* Benutzerhandbuch TMS320F2838x Real-Time Microcontrollers With Connectivity Manager TRM (Rev. F) PDF | HTML 07.06.2024
* Benutzerhandbuch TMS320C28x Extended Instruction Sets Technical Reference Manual (Rev. C) 29.10.2019
* Errata TMS320F2838x Real-Time MCUs Silicon Errata (Rev. F) PDF | HTML 21.02.2024
Anwendungshinweis External Crystal Selection Application Note for C28x/F29x PDF | HTML 17.09.2026
Benutzerhandbuch C2000 Real-Time Control Peripheral Reference Guide (Rev. V) PDF | HTML 06.07.2026
Anwendungshinweis Secure BOOT On C2000 Device (Rev. A) PDF | HTML 15.06.2026
Product overview Implementing IEC 60730 / UL 1998 Compliance for C2000 Real-Time Microcontrollers (Rev. B) PDF | HTML 04.06.2026
Informationen zur funktionalen Sicherheit VDE Safety Certification for C2000 MCUs (Rev. A) 04.06.2026
Anwendungshinweis MCU Control Center Tool Developer's Guide PDF | HTML 04.08.2025
Anwendungshinweis MCU Signal Sight Tool Developer's Guide PDF | HTML 01.08.2025
Product overview Safety Package for Automotive and Industrial Real-Time Microcontrollers (Rev. E) PDF | HTML 23.06.2025
Anwendungshinweis C2000-IDE Assist Tool Migration Feature Guide PDF | HTML 23.04.2025
Product overview Industrial Functional Safety for C2000™ Real-Time Microcontrollers (Rev. F) 23.04.2025
Benutzerhandbuch Getting Started with Bootloading on C2000™ Microcontrollers PDF | HTML 08.04.2025
Application brief How to Debug Interrupt Abnormalities PDF | HTML 25.02.2025
Anwendungshinweis C2000 IDE Assist Tool Features Guide (Rev. A) PDF | HTML 29.01.2025
Anwendungshinweis Taktflankenverzögerungskompensation mit isolierten Modulatoren Digitale Schnittstelle zu MCUs (Rev. A) PDF | HTML Download English Version (Rev.A) 16.07.2024
Anwendungshinweis Development Tool Versions for C2000™ Support (Rev. A) PDF | HTML 26.06.2024
Anwendungshinweis Power Supply and Monitoring Solution for C2000 MCU Automotive Applications PDF | HTML 17.04.2024
Benutzerhandbuch Migration Between TMS320F2838x and TMS320F28P65x PDF | HTML 31.07.2023
Anwendungshinweis CRC Engines in C2000 Devices (Rev. A) PDF | HTML 01.05.2023
Anwendungshinweis Migrating Software From 8-Bit (Byte) Addressable CPU’s to C28x CPU (Rev. A) PDF | HTML 19.04.2023
Anwendungshinweis Charge-Sharing Driving Circuits for C2000 ADCs (using PSPICE-FOR-TI) (Rev. A) PDF | HTML 24.03.2023
Anwendungshinweis Charge-Sharing Driving Circuits for C2000 ADCs (using TINA-TI simulation tool) (Rev. A) PDF | HTML 24.03.2023
Anwendungshinweis Methods for Mitigating ADC Memory Cross-Talk (Rev. A) PDF | HTML 24.03.2023
Anwendungshinweis ADC Input Circuit Evaluation for C2000 MCUs (using TINA-TI simulation tool) (Rev. A) PDF | HTML 24.03.2023
Anwendungshinweis ADC Input Circuit Evaluation for C2000 Real-Time MCUs (using PSPICE-FOR-TI) PDF | HTML 24.03.2023
Anwendungshinweis C2000 ePWM Developer’s Guide (Rev. A) PDF | HTML 24.02.2023
Anwendungshinweis How to Implement Custom Serial Interfaces Using Configurable Logic Block (CLB) PDF | HTML 03.02.2023
Anwendungshinweis C2000 SysConfig Linker Command Tool PDF | HTML 26.01.2023
Anwendungshinweis Using the Fast Serial Interface (FSI) With Multiple Devices in an Application (Rev. E) PDF | HTML 25.01.2023
Zertifikat TMS320F2838x TUV-SUD Safety Certificate 11.01.2023
Informationen zur funktionalen Sicherheit Functional Safety Manual for TMS320F2838x Real-Time Microcontrollers PDF | HTML 15.12.2022
Anwendungshinweis Software Examples to Showcase Unique Capabilities of TI’s C2000™ CLA (Rev. A) PDF | HTML 17.11.2022
Benutzerhandbuch Getting Started With C2000™ Real-Time Control Microcontrollers (MCUs) (Rev. C) PDF | HTML 29.06.2022
Anwendungshinweis Implement three-phase interleaved LLC on C2000 Type-4 PWM PDF | HTML 30.03.2022
Anwendungshinweis The Essential Guide for Developing With C2000 Real-Time Microcontrollers (Rev. F) PDF | HTML 03.03.2022
Anwendungshinweis Real-Time Benchmarks Showcasing C2000™ Control MCU's Optimized Signal Chain (Rev. A) PDF | HTML 15.12.2021
Anwendungshinweis Achieve Delayed Protection for Three-Level Inverter With Type 4 EPWM PDF | HTML 29.10.2021
Anwendungshinweis C2000 SysConfig PDF | HTML 20.10.2021
Anwendungshinweis Getting Started with the MCAN (CAN FD) Module PDF | HTML 20.10.2021
Anwendungshinweis Achieve Delayed Protection for Three-Level Inverter With CLB PDF | HTML 28.06.2021
Anwendungshinweis Programming Examples for the DCAN Module (Rev. A) PDF | HTML 20.05.2021
Anwendungshinweis Leverage New Type ePWM Features for Multiple Phase Control PDF | HTML 11.05.2021
Anwendungshinweis C2000™ DCSM Security Tool (Rev. A) PDF | HTML 10.05.2021
Anwendungshinweis CRM/ZVS PFC Implementation Based on C2000 Type-4 PWM Module PDF | HTML 18.02.2021
Whitepaper Achieve Power-Dense and Efficient Digital Power Systems by Combining TI GaN FETs 05.01.2021
Weitere Dokumente Maximize density, power, and reliability with TI GaN and C2000™ real-time MCUs 15.12.2020
Anwendungshinweis C2000™ Unique Device Number (Rev. B) PDF | HTML 17.09.2020
Anwendungshinweis How to Migrate Custom Logic From an FPGA/CPLD to C2000 Microcontrollers (Rev. A) PDF | HTML 15.06.2020
Benutzerhandbuch TMS320F28388D controlCARD Information Guide (Rev. B) PDF | HTML 28.05.2020
Anwendungshinweis Enhancing Device Security by Using JTAGLOCK Feature PDF | HTML 27.05.2020
Anwendungshinweis EtherCAT Based Connected Servo Drive using Fast Current Loop on PMSM (Rev. B) PDF | HTML 19.02.2020
Whitepaper Distributed Power Control Architecture w/ C2000 MCUs Over Fast Serial Interface PDF | HTML 14.02.2020
Technischer Artikel Customizing on-chip peripherals defies conventional logic PDF | HTML 13.01.2020
Anwendungshinweis Configurable Error Generator for Controller Area Network PDF | HTML 19.12.2019
Anwendungshinweis Migration Between TMS320F2837x and TMS320F2838x PDF | HTML 05.12.2019
Anwendungshinweis Leveraging High Resolution Capture (HRCAP) for Single Wire Data Transfer PDF | HTML 28.08.2019
Technischer Artikel Real-time controllers get new connectivity capabilities PDF | HTML 19.06.2019
Anwendungshinweis Fast Integer Division – A Differentiated Offering From C2000 Product Family PDF | HTML 14.06.2019
Weitere Dokumente Texas Instruments C2000™ TMS320F28388D Real-Time Controller Series 15.05.2019
Anwendungshinweis Embedded Real-Time Analysis and Response for Control Applications PDF | HTML 29.03.2019
Anwendungshinweis Designing With The C2000 Configurable Logic Block PDF | HTML 05.02.2019
Anwendungshinweis MSL Ratings and Reflow Profiles (Rev. A) 13.12.2018
Anwendungshinweis Fast Serial Interface (FSI) Skew Compensation 08.11.2018
Whitepaper Maximizing power for Level 3 EV charging stations 12.06.2018
Benutzerhandbuch TMS320C28x DSP CPU and Instruction Set (Rev. F) 10.04.2015
Anwendungshinweis Calculating FIT for a Mission Profile 24.03.2015
Anwendungshinweis Calculating Useful Lifetimes of Embedded Processors (Rev. C) PDF | HTML 11.11.2014

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TMDSCNCD28388D — F28388D Evaluierungsmodul für C2000™ MCU controlCARD™™

TMDSCNCD28388D ist eine kostengünstige Evaluierungs- und Entwicklungsplatine für die C2000™-MCU-Serie von F2838xS- und F2838xD-Bausteinen. Sie wird mit einem HSEC180 (180-poligen Hochgeschwindigkeits-Edge-Steckverbinder) geliefert und eignet sich als controlCARD ideal für die erste Evaluierung und (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

XDS110ISO-EVM — XDS110 isoliertes Plug-in-Evaluierungsmodul für C2000 und Sitara™ controlSOMs

Die isolierte XDS110-Steckplatine ist ein Evaluierungsmodul zur Echtzeit-Debugging- und Flash-Programmierung für C2000- und Sitara-controlSOMs. Sie kann über einen nicht isolierten 120-poligen Steckverbinder oder über einen elektrisch isolierten 16-poligen Steckverbinder mit C2000- und (...)
Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmierer für Texas Instruments-Bausteine

μISP kann entweder an einen Host-PC angeschlossen (RS-232-, USB-, LAN-Verbindungen sind integriert) oder im Standalone-Modus arbeiten.

Die Programmierungszyklusausführung im Standalone-Modus kann durch einfaches Drücken der START-Taste oder über einige TTL-Steuerleitungen erfolgen.

Seine kompakte (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Entwicklungskit

TMDXIDDK379D — C2000 DesignDRIVE-Entwicklungskit für Industriemotorsteuerung

Die DesignDRIVE Development Kit (IDDK)-Hardware bietet ein integriertes Servoantriebsdesign mit vollständiger Leistungsstufe zum Ansteuern eines Hochspannungs-Drehstrommotors und vereinfacht die Evaluierung einer Reihe von Topologien für Positionsrückmeldung, Strommessung und Steuerung.

Die (...)
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Tochterkarte

TMDSFSIADAPEVM — Evaluierungsmodul für FSI-Adapterplatine (Fast Serial Interface)

Schneller, preiswerter und robuster: 200 Mbit/s Durchsatz über die gesamte Isolierung mit der neuen seriellen Kommunikationstechnologie Fast Serial Interface (FSI)

Bei FSI handelt es sich um eine serielle Kommunikationsperipherie mit geringer Signalanzahl, das auf C2000-Mikrocontrollern (MCUs) zur (...)

Benutzerhandbuch: PDF
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Tochterkarte

TMDSHSECDOCK — HSEC180 controlCARD-Hauptplatinen-Docking-Station

TMDSHSECDOCK ist eine Hauptplatine, die den Zugriff auf Schlüsselsignale auf kompatiblen HSEC180-basierten controlCARDs über eine Stiftleiste ermöglicht. Für schnelles Prototyping steht ein Steckbrettbereich zur Verfügung. Die Stromversorgung der Platine kann über ein USB-Kabel oder ein (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU110-U — XDS110 JTAG-Debug-Tastkopf

Der XDS110 von Texas Instruments ist eine neue Klasse von Debug-Tastkopf (Emulator) für Embedded-Prozessoren von TI. Der XDS110 ersetzt die XDS100-Familie und unterstützt eine größere Anzahl von Standards (IEEE1149.1, IEEE1149.7, SWD) in einem einzigen Pod. Alle XDS-Debug-Tastköpfe unterstützen (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU200-U — XDS200-USB-Debug-Tastkopf

Der XDS200 ist ein Debug-Tastkopf (Emulator) zum Debugging von Embedded-Bausteinen von TI. Für die meisten Bausteine wird die Verwendung der neueren, kostengünstigeren XDS110 (www.ti.com/tool/TMDSEMU110-U) empfohlen. Der XDS200 unterstützt eine große Zahl von Standards (IEEE1149.1, IEEE1149.7, SWD) (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU560V2STM-U — XDS560™-Software v2 – System-Trace-USB-Debug-Sonde

XDS560v2 ist die Debug-Sonde mit der höchsten Leistung der XDS560™-Produktfamilie und unterstützt sowohl den herkömmlichen JTAG-Standard (IEEE1149.1) als auch cJTAG (IEEE1149.7).  Beachten Sie, dass das Serial Wire Debugging (SWD) nicht unterstützt wird.

Alle XDS-Debug-Sonden unterstützen Core- und (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TMDSEMU560V2STM-UE — XDS560v2 System-Trace-USB-und Ethernet-Debug-Tastkopf

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Debug-Tastkopf

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Unterstützte Produkte und Hardware
Hardware-Programmiertool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmierer

WriteNow! Die Reihe der systeminternen Programmierer ist ein Durchbruch in der Programmierbranche. Die Programmierer unterstützen eine große Anzahl von Bausteinen (Mikrocontroller, Speicher, CPLDs und andere programmierbare Bausteine) verschiedener Hersteller und verfügen über eine kompakte Größe (...)

Von: Algocraft
Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

C2000WARE — C2000Ware for C2000 Microcontrollers

C2000Ware ist ein kohärentes Paket von Software und Dokumenten, das speziell zusammengestellt wurde, um die Entwicklungszeit zu minimieren. Es enthält gerätespezifische Treiber, Bibliotheken und Peripheriebeispiele.

  • Hardware-Design-Schaltpläne, Stückliste, Gerber-Dateien und Dokumentation für C2000 (...)
Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

C2000WARE-DIGITALPOWER-SDK — DigitalPower SDK for C2000 Real-time Controllers

    • Das DigitalPower-SDK für den C2000™-Mikrocontroller (MCU) ist ein umfassender Satz von Softwareinfrastruktur, Tools und Dokumentationen, mit dem die Entwicklungszeit von digitalen Stromversorgungssystemen mit C2000-MCUs für verschiedene AC/DC-, DC/DC- und DC/AC-Stromversorgungsanwendungen minimiert (...)
Unterstützte Produkte und Hardware
Software-Entwicklungskit (SDK)

C2000WARE-MOTORCONTROL-SDK — MotorControl software development kit (SDK) for C2000™ MCUs

Das MotorControl SDK für C2000™-Mikrocontroller (MCU) ist ein umfassender Satz von Softwareinfrastruktur, Tools und Dokumentationen, mit dem die Entwicklungszeit von Motorsteuerungssystemen mit C2000 Echtzeit-Controllern für verschiedene Dreiphasen-Motorsteuerungsanwendungen minimiert werden soll. (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

C2000-CGT — C28x- und C29x-Codegenerierungstools (CGT) – Compiler

The TI C28x code generation tools are an essential component of the CCStudio™ development ecosystem, providing robust support for TI C2000™ microcontroller platforms. They are engineered to maximize the potential of C28x and C29x real-time control devices.

The CCStudio™ IDE is the integrated (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

C2000_CLA_SAFETI_CQKIT_RV — C28x™- und CLA-Sicherheits-Compiler-Qualifizierungskit

Das Compiler-Qualifizierungskit von TI möchte Kunden dabei unterstützen, den Einsatz der C/C++-Compiler für ARM®, C28/CLA, C29, C6000™ oder C7000™ von TI nach den Normen für funktionale Sicherheit und Cybersecurity zu qualifizieren. 

Es sind zwei Arten von Qualifizierungskits erhältlich:

  • Das (...)
Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

CCSTUDIO — Code Composer Studio integrated development environment (IDE)

Die integrierte Entwicklungsumgebung (Integrated Development Environment, IDE) CCStudio™ ist Teil des umfangreichen CCStudio™-Entwicklungsökosystems von TI und eine integrierte Entwicklungsumgebung für die Mikrocontroller, Prozessoren, drahtlosen Kommunikationsbausteine und Radarsensoren von (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Unterstützte Produkte und Hardware
IDE, Konfiguration, Compiler oder Debugger

TSK-3P-VX-TOOLSET — TASKING-VX-Toolset für Arm

Das VX-Toolset für Arm ist eine zertifizierte Compiler-Toolchain für die Entwicklung sicherheitskritischer Embedded-Software auf ausgewählten Cortex-M- und Cortex-R-Kernbausteinen. Mit der Eclipse-IDE-Integration, erweiterter Multicore-Unterstützung und Kompatibilität mit TASKING-BlueBox-Debuggern (...)

Unterstützte Produkte und Hardware
Onlineschulungen

C28X-ACADEMY — C28X-ACADEMY

The C28x Academy is a great resource for developers to learn about C28x-based C2000 real-time microcontrollers. The Academy delivers informational training modules as well as hands-on lab exercises that span a variety of topics.
Unterstützte Produkte und Hardware
Erste Schritte

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Unterstützte Produkte und Hardware
Betriebssystem (BS)

WHIS-3P-SAFERTOS — WITTENSTEIN SAFERTOS Vorzertifiziertes Sicherheits-RTOS

SAFERTOS® ist ein einzigartiges Echtzeitbetriebssystem für Embedded-Prozessoren. Er ist vom TÜV SÜD nach den Normen IEC 61508 SIL3 und ISO 26262 ASILD vorzertifiziert. SAFERTOS® wurde vom Expertenteam von WHIS speziell auf Sicherheit ausgelegt und wird weltweit in sicherheitskritischen Anwendungen (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

UNIFLASH — UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash ist Teil des umfassenden CCStudio™-Entwicklungsökosystem von TI und ein Softwaretool zur Programmierung des integrierten Flash-Speichers von TI-Mikrocontrollern und drahtlosen Kommunikationsbausteinen sowie des integrierten Flash-Speichers für TI-Prozessoren. UniFlash bietet sowohl (...)

Unterstützte Produkte und Hardware
Software-Programmiertool

PLEXIM-3P-PLECS-CODER — Plexim PLECS Coder mit dem TI C2000 Target-Support-Paket

Der PLECS Coder mit dem TI C2000 Target Support Package optimiert die Programmierung von C2000-Mikrocontrollern für Leistungselektronik- und Elektroantriebsanwendungen. Der PLECS Coder wurde entwickelt, um die Entwicklung von Embedded-Software zugänglich und effizient zu machen und überbrückt die (...)

Unterstützte Produkte und Hardware
Simulationsmodell

F28388D, F28386D, F28384D, F28388S, F28386S, F28384S PTP BSDL Model

SPRM777.ZIP (4 KB) - BSDL-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

F28388D, F28386D, F28384D, F28388S, F28386S, F28384S PTP IBIS Model

SPRM778.ZIP (196 KB) - IBIS-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

F28388D, F28386D, F28384D, F28388S, F28386S, F28384S ZWT BSDL Model

SPRM745.ZIP (4 KB) - BSDL-Modell
Unterstützte Produkte und Hardware
Simulationsmodell

F28388D, F28386D, F28384D, F28388S, F28386S, F28384S ZWT IBIS Model (Rev. A)

SPRM746A.ZIP (168 KB) - IBIS-Modell
Unterstützte Produkte und Hardware
Designtool

C2000-3P-SEARCH — C2000 Drittanbieter-Suchtool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)

Unterstützte Produkte und Hardware
Designtool

CDNS-3P-MIDAS-SAFETY — MIDAS Safety Platform and Report Creator

The Midas Safety Platform provides early phase exploration of functional safety architectures and leverages native chip design data to perform accurate safety analysis efficiently. The platform is a unified solution available across Cadence products, and with its modular architecture, it supports (...)

Unterstützte Produkte und Hardware
Referenzdesign

TIDA-010090 — Referenzdesign für Batteriezellenprüfer mit digitaler Steuerung, 4 Kanäle, 50 A

Dieses Referenzdesign veranschaulicht eine Methode zur präzisen Strom- und Spannungsregelung einer bidirektionalen, Abwärtswandler-Leistungsstufe unter Verwendung eines C2000™-Mikrocontrollers (MCU) und eines ADS8588S-Präzisions-Analog-Digitalwandlers. Dieses Design erreicht einen (...)
Unterstützte Produkte und Hardware
Referenzdesign

TIDM-1000 — Referenzdesign für 3-Phasen-Leistungsfaktorkorrektur basierend auf Vienna-Gleichrichter m. C2000-MCU

Die Vienna-Gleichrichter-Leistungstopologie wird in Hochleistungs-Dreiphasen-Leistungsfaktoranwendungen (AC-DC) wie externen Elektrofahrzeug-Ladegeräten und Telekommunikationsgleichrichtern eingesetzt. Die Regelungsdesign eines Gleichrichters kann komplex sein. Dieses Design illustriert eine (...)

Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
NFBGA (ZWT) 337 Ultra Librarian
HLQFP (PTP) 176 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos