LM3754

ACTIVE

4.5-V to 18-V, scalable 2-phase synchronous buck controller with integrated FET drivers

Product details

Vin (min) (V) 4.5 Vin (max) (V) 18 Iout (max) (A) 50 Operating temperature range (°C) -5 to 125 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 3.6 Features Enable, Remote Sense Iq (typ) (µA) 650 Duty cycle (max) (%) 81 Number of phases 2
Vin (min) (V) 4.5 Vin (max) (V) 18 Iout (max) (A) 50 Operating temperature range (°C) -5 to 125 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 3.6 Features Enable, Remote Sense Iq (typ) (µA) 650 Duty cycle (max) (%) 81 Number of phases 2
WQFN (RTV) 32 25 mm² 5 x 5
  • Wide Input Voltage Range of 4.5V to 18V
  • Up to 12 Channels for 300A Load
  • System Accuracy Better Than 1%
  • 0.6V to 3.6V Output Voltage Range
  • Switching Frequency From 200 kHz to 1 MHz
  • Phase Current Sharing ±12% Max Over Temperature
  • Integrated 4.35V ±2.3% LDO
  • Inductor DCR or Sense Resistor Current Sensing
  • Interleaved Switching for Low I/O Ripple Current
  • Integrated Synchronous NFET Drivers
  • Programmable Soft-Start
  • Pre-Biased Startup
  • Output Voltage Differential Remote Sensing
  • Minimum Controllable On-Time of Only 50 ns
  • Programmable Enable and Input UVLO
  • Power Good flag
  • OVP, UVP and Hiccup Over-Current Protection

All trademarks are the property of their respective owners.

  • Wide Input Voltage Range of 4.5V to 18V
  • Up to 12 Channels for 300A Load
  • System Accuracy Better Than 1%
  • 0.6V to 3.6V Output Voltage Range
  • Switching Frequency From 200 kHz to 1 MHz
  • Phase Current Sharing ±12% Max Over Temperature
  • Integrated 4.35V ±2.3% LDO
  • Inductor DCR or Sense Resistor Current Sensing
  • Interleaved Switching for Low I/O Ripple Current
  • Integrated Synchronous NFET Drivers
  • Programmable Soft-Start
  • Pre-Biased Startup
  • Output Voltage Differential Remote Sensing
  • Minimum Controllable On-Time of Only 50 ns
  • Programmable Enable and Input UVLO
  • Power Good flag
  • OVP, UVP and Hiccup Over-Current Protection

All trademarks are the property of their respective owners.

The LM3754 is a full featured single-output dual-phase voltage-mode synchronous PWM buck controller. It can be configured to control from 2 to 12 interleaved power stages creating a single high power output. This controller utilizes voltage-mode control with input voltage feed-forward for high noise immunity. An internal average current loop forces real time current sharing between phases during load transients.

The LM3754 supports adjustable Soft-Start. The Soft-Start function can only drive the output upwards – it will not pull it down, therefore, pre-biased loads will not be discharged. Available in the 5 mm x 5 mm thermally enhanced 32-lead WQFN package with a thermal pad.

The LM3754 is a full featured single-output dual-phase voltage-mode synchronous PWM buck controller. It can be configured to control from 2 to 12 interleaved power stages creating a single high power output. This controller utilizes voltage-mode control with input voltage feed-forward for high noise immunity. An internal average current loop forces real time current sharing between phases during load transients.

The LM3754 supports adjustable Soft-Start. The Soft-Start function can only drive the output upwards – it will not pull it down, therefore, pre-biased loads will not be discharged. Available in the 5 mm x 5 mm thermally enhanced 32-lead WQFN package with a thermal pad.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LM3754 Scalable 2-Phase Synchronous Buck Controller w/ FET datasheet (Rev. B) 05 Apr 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Analog Design Journal Reduce buck-converter EMI and voltage stress by minimizing inductive parasitics 21 Jul 2016
Analog Design Journal 1Q 2012 Issue Analog Applications Journal 31 Jan 2012
Analog Design Journal Benefits of a multiphase buck converter 31 Jan 2012
EVM User's guide AN-2021 LM3753/54 Evaluation Board 15 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WQFN (RTV) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos