TLV61225

ACTIVE

Single cell 3.3V output voltage high efficient step-up converter in 6 pin SC-70 package

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Boost Type Converter Vin (min) (V) 0.7 Vin (max) (V) 3.3 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 5 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Boost Type Converter Vin (min) (V) 0.7 Vin (max) (V) 3.3 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 2000 Features Synchronous Rectification Vout (min) (V) 3.3 Vout (max) (V) 3.3 Iq (typ) (µA) 5 Duty cycle (max) (%) 90
SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Up to 94% Efficiency at Typical Operating
    Conditions
  • 5-µA Quiescent Current
  • Operating Input Voltage from 0.7 V to 3.3 V
  • Pass-Through Function During Shutdown
  • Output Current of More Than 40-mA From a
    1.2-V Input
  • Typical Switch Current Rating 400 mA
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Fixed 3.3-V Output Voltage
  • Small 6-Pin SC-70 Package
  • APPLICATIONS
    • Battery-Powered Applications
      • 1- to 2- Cell NiMH or Alkaline
      • 1-Cell Li-Primary
    • Consumer and Portable Medical Products
    • Personal Care Products

All other trademarks are the property of their respective owners

  • Up to 94% Efficiency at Typical Operating
    Conditions
  • 5-µA Quiescent Current
  • Operating Input Voltage from 0.7 V to 3.3 V
  • Pass-Through Function During Shutdown
  • Output Current of More Than 40-mA From a
    1.2-V Input
  • Typical Switch Current Rating 400 mA
  • Output Overvoltage Protection
  • Overtemperature Protection
  • Fixed 3.3-V Output Voltage
  • Small 6-Pin SC-70 Package
  • APPLICATIONS
    • Battery-Powered Applications
      • 1- to 2- Cell NiMH or Alkaline
      • 1-Cell Li-Primary
    • Consumer and Portable Medical Products
    • Personal Care Products

All other trademarks are the property of their respective owners

The TLV61225 device provides a power-supply solution for products powered by either a single-cell or 2-cell alkaline or NiMH, or 1-cell Li-primary battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of this device is set internally to a fixed output voltage of 3.3 V. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

The TLV61225 device provides a power-supply solution for products powered by either a single-cell or 2-cell alkaline or NiMH, or 1-cell Li-primary battery. Possible output currents depend on the input-to-output voltage ratio. The boost converter is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents. The output voltage of this device is set internally to a fixed output voltage of 3.3 V. The converter can be switched off by a featured enable pin. While being switched off, battery drain is minimized. The device is offered in a 6-pin SC-70 package (DCK) measuring 2 mm × 2 mm to enable small circuit layout size.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS61299 ACTIVE 95-nA low IQ 5.5-V boost converter with input current limit and fast transient performance Lower IQ, true disconnect and higher IOUT
Similar functionality to the compared device
TPS610981 ACTIVE Low input voltage, 3.3-V output voltage, synchronous boost converter with integrated LDO For applications requiring ultra-low Iq or smaller package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV61225 Single-Cell High-Efficient Step-Up Converter in 6-Pin SC-70 Package datasheet (Rev. A) PDF | HTML 21 May 2015
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Extending the Soft Start Time Without a Soft Start Pin (Rev. B) 15 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

TIDA-00670 — Low-Cost, Flexible Voltage Supervisor and Battery Tester Reference Design

This is a low-cost, flexible voltage supervisor that uses a voltage reference in order to test the voltage of a battery. This solution can also be used as a voltage rail monitor for many applications that require accurate power delivery with multiple rails. With TI's ultra-low power voltage (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-SC70 (DCK) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos