TPS40042

ACTIVE

Low Pin Count, Low Vin, Synchronous Buck DCDC Controller with Tracking

Product details

Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 6 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 4.95 Features Output discharge Iq (typ) (µA) 1000 Number of phases 1
Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 6 Operating temperature range (°C) -40 to 85 Control mode Voltage mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 4.95 Features Output discharge Iq (typ) (µA) 1000 Number of phases 1
VSON (DRC) 10 9 mm² 3 x 3
  • 3.0-V to 5.5-V Input
  • External Reference required: 0.5 V to 1.5 V
  • Output Voltage from REFIN to 90% of VIN
  • High-Side Drive for N-Channel FET
  • Supports Pre-Biased Outputs
  • Adaptive Anti-Cross Conduction Gate Drive
  • Fixed switching frequency (600 kHz) Voltage Mode Control
  • Three Selectable Short Circuit Protection Levels
  • Hiccup Restart from Faults
  • Active Low Enable
  • Thermal Shutdown Protection at 145°C
  • 10-Pin, 3-mm x 3-mm SON (DRC)
  • APPLICATIONS
    • DDR Memory
    • Point of Load
    • Telecommunications
    • DC to DC Modules

Predictive Gate Drive Is a trademark of Texas Instruments.

  • 3.0-V to 5.5-V Input
  • External Reference required: 0.5 V to 1.5 V
  • Output Voltage from REFIN to 90% of VIN
  • High-Side Drive for N-Channel FET
  • Supports Pre-Biased Outputs
  • Adaptive Anti-Cross Conduction Gate Drive
  • Fixed switching frequency (600 kHz) Voltage Mode Control
  • Three Selectable Short Circuit Protection Levels
  • Hiccup Restart from Faults
  • Active Low Enable
  • Thermal Shutdown Protection at 145°C
  • 10-Pin, 3-mm x 3-mm SON (DRC)
  • APPLICATIONS
    • DDR Memory
    • Point of Load
    • Telecommunications
    • DC to DC Modules

Predictive Gate Drive Is a trademark of Texas Instruments.

The TPS40042 DC/DC controller is designed to operate with an input source between a 3.0 V and 5.5 V. To reduce the number of external components, a number of operating parameters are fixed internally. The operating frequency for example, is internally set at 600 kHz.

One of three short circuit threshold levels may be selected by the addition of an external resistor from the COMP pin to circuit ground (no resistor is the default setting). During power on, and before the internal soft start commands the output voltage to rise, the TPS40042 enters a calibration cycle, measures the current out of the COMP pin, and selects an internal SCP threshold voltage. At the end of the 1.5-ms calibration time, the output voltage is allowed to enter soft-start. During operation, the selected SCP threshold voltage is compared to the upper MOSFET’s voltage drop during its ON time to determine whether there is an overload condition. If the voltage across the MOSFET exceeds the threshold voltage, the TPS40042 counts seven continuous pulses before shutting completely OFF for seven soft start charge/discharge cycles, after which, the TPS40042 attempts to restart the output.

During startup, both the high-side MOSFET switch and the synchronous rectifier are held in the OFF state until the internal soft start commands an output voltage higher than the voltage currently at the output. This may happen when the output is pre-biased at some voltage greater than zero and less than the desired regulation voltage. When the internal soft start first commands the output to rise, the pulse width of the synchronous rectifier is slowly increased from zero to the full 1-D conduction time by a number of discrete steps. In this way, inductor current is not allowed to reverse quickly, and ensures a monotonic startup of the output whether the output starts from zero or from a pre-bias level. If power is applied to the device while the EN (enable low) pin is allowed to float high, the TPS40042 remains OFF. Only when the EN pin is pulled down towards ground is the controller allowed to start.

The TPS40042 DC/DC controller is designed to operate with an input source between a 3.0 V and 5.5 V. To reduce the number of external components, a number of operating parameters are fixed internally. The operating frequency for example, is internally set at 600 kHz.

One of three short circuit threshold levels may be selected by the addition of an external resistor from the COMP pin to circuit ground (no resistor is the default setting). During power on, and before the internal soft start commands the output voltage to rise, the TPS40042 enters a calibration cycle, measures the current out of the COMP pin, and selects an internal SCP threshold voltage. At the end of the 1.5-ms calibration time, the output voltage is allowed to enter soft-start. During operation, the selected SCP threshold voltage is compared to the upper MOSFET’s voltage drop during its ON time to determine whether there is an overload condition. If the voltage across the MOSFET exceeds the threshold voltage, the TPS40042 counts seven continuous pulses before shutting completely OFF for seven soft start charge/discharge cycles, after which, the TPS40042 attempts to restart the output.

During startup, both the high-side MOSFET switch and the synchronous rectifier are held in the OFF state until the internal soft start commands an output voltage higher than the voltage currently at the output. This may happen when the output is pre-biased at some voltage greater than zero and less than the desired regulation voltage. When the internal soft start first commands the output to rise, the pulse width of the synchronous rectifier is slowly increased from zero to the full 1-D conduction time by a number of discrete steps. In this way, inductor current is not allowed to reverse quickly, and ensures a monotonic startup of the output whether the output starts from zero or from a pre-bias level. If power is applied to the device while the EN (enable low) pin is allowed to float high, the TPS40042 remains OFF. Only when the EN pin is pulled down towards ground is the controller allowed to start.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Low Pin Count, Low VIN [3.0V to 5.5V] Synchronous Buck DC-to-DC Controller datasheet 22 Jun 2007
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS40042 TINA-TI Start-Up Reference Design

SLUM158.TSC (646 KB) - TINA-TI Reference Design
Simulation model

TPS40042 TINA-TI Steady-State Reference Design

SLUM159.TSC (645 KB) - TINA-TI Reference Design
Simulation model

TPS40042 TINA-TI Transient Spice Model

SLUM157.ZIP (27 KB) - TINA-TI Spice Model
Simulation model

TPS40042 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM046A.ZIP (86 KB) - PSpice Model
Package Pins Download
VSON (DRC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos