Two Channel Multiphase Controller with 600mV, .8% Reference

TPS40132 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
TPS40322 ACTIVE Dual Output or Two-phase Synchronous Buck Controller This product has an increased feature set and wider operating range.

Product details

Vin (min) (V) 1 Vin (max) (V) 40 Iout (max) (A) 40 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 5.8 Features Enable, Frequency synchronization, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification Iq (typ) (µA) 1000 Duty cycle (max) (%) 87.5 Number of phases 2
Vin (min) (V) 1 Vin (max) (V) 40 Iout (max) (A) 40 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 0.6 Vout (max) (V) 5.8 Features Enable, Frequency synchronization, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, Synchronous Rectification Iq (typ) (µA) 1000 Duty cycle (max) (%) 87.5 Number of phases 2
VQFN (RHB) 32 25 mm² 5 x 5
  • Supports 5-V Output
  • Two-Phase Interleaved Operation
  • Operates With Pre-Biased Outputs
  • 1-V to 40-V Power Stage Operation Range
  • Requires VIN5 @ 50 mA (typ) Depending on External MOSFETs and Switching Frequency
  • 10-µA Shutdown Current
  • Programmable Switching Frequency up to 1 MHz/Phase
  • Current Mode Control with Forced Current Sharing
  • 0.6V Reference Voltage with 0.8% Accuracy from 0°C to 85°C Temperature Range
  • Resistive Divider Sets Direct Output Overvoltage Threshold.
  • Programmable Input Undervoltage Lockout
  • True Remote Sensing Differential Amplifier
  • Resistive or Inductor’s DCR Current Sensing
  • 32-Pin QFN Package
  • Can Be Used with TPS40120 to Provide a 6-Bit Digitally Controlled Output
  • Supports 5-V Output
  • Two-Phase Interleaved Operation
  • Operates With Pre-Biased Outputs
  • 1-V to 40-V Power Stage Operation Range
  • Requires VIN5 @ 50 mA (typ) Depending on External MOSFETs and Switching Frequency
  • 10-µA Shutdown Current
  • Programmable Switching Frequency up to 1 MHz/Phase
  • Current Mode Control with Forced Current Sharing
  • 0.6V Reference Voltage with 0.8% Accuracy from 0°C to 85°C Temperature Range
  • Resistive Divider Sets Direct Output Overvoltage Threshold.
  • Programmable Input Undervoltage Lockout
  • True Remote Sensing Differential Amplifier
  • Resistive or Inductor’s DCR Current Sensing
  • 32-Pin QFN Package
  • Can Be Used with TPS40120 to Provide a 6-Bit Digitally Controlled Output

The TPS40132 is a two-phase synchronous buck controller that is optimized for low-output voltage, high-output current applications powered from a supply between 1 V and 40 V. A multi-phase converter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency.

Each phase can be operated at a switching frequency up to 1 MHz, resulting in an effective ripple frequency of up to 2 MHz at the input and the output. The two phases operates 180 degrees out-of-phase.

The TPS40132 is a two-phase synchronous buck controller that is optimized for low-output voltage, high-output current applications powered from a supply between 1 V and 40 V. A multi-phase converter offers several advantages over a single power stage including lower current ripple on the input and output capacitors, faster transient response to load steps, improved power handling capabilities, and higher system efficiency.

Each phase can be operated at a switching frequency up to 1 MHz, resulting in an effective ripple frequency of up to 2 MHz at the input and the output. The two phases operates 180 degrees out-of-phase.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Two-Phase Synchronous Buck Controller w/Integrated MOSFET Drives datasheet (Rev. B) 04 Mar 2008
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
VQFN (RHB) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos