Single Phase Stackable Controller

TPS40180 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
TPS40322 ACTIVE Dual Output or Two-phase Synchronous Buck Controller This product has an increased feature set and wider operating range.

Product details

Vin (min) (V) 2 Vin (max) (V) 40 Iout (max) (A) 25 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 5.8 Features Enable, Frequency synchronization, Phase Interleaving, Remote Sense, Tracking Iq (typ) (µA) 3000 Duty cycle (max) (%) 87.5 Number of phases 1
Vin (min) (V) 2 Vin (max) (V) 40 Iout (max) (A) 25 Operating temperature range (°C) -40 to 85 Control mode current mode Rating Catalog Vout (min) (V) 0.7 Vout (max) (V) 5.8 Features Enable, Frequency synchronization, Phase Interleaving, Remote Sense, Tracking Iq (typ) (µA) 3000 Duty cycle (max) (%) 87.5 Number of phases 1
VQFN (RGE) 24 16 mm² 4 x 4
  • Stackable to 8 Phases, Multiple Controllers Can Occupy Any Phase
  • 2-V to 40-V Power Stage Operation Range
  • eTrim™ in System Reference Voltage Trim to Tighten Overall Output Voltage Tolerance, Reference is Better Than 0.75% Untrimmed
  • VDD From 4.5 V to 15 V, With Internal 5-V Regulator
  • Supports Output Voltage From 0.7 V to 5.8 V
  • Supports Prebiased Outputs
  • 10-µA Shutdown Current
  • Programmable Switching Frequency up to 1-MHz per Phase
  • Current Feedback Control With Forced Current Sharing (Patents Pending)
  • Resistive Divider Sets Input Undervoltage Lockout and Hysteresis
  • True Remote Sensing Differential Amplifier
  • Resistive or Inductor’s DCR Current Sensing
  • Stackable to 8 Phases, Multiple Controllers Can Occupy Any Phase
  • 2-V to 40-V Power Stage Operation Range
  • eTrim™ in System Reference Voltage Trim to Tighten Overall Output Voltage Tolerance, Reference is Better Than 0.75% Untrimmed
  • VDD From 4.5 V to 15 V, With Internal 5-V Regulator
  • Supports Output Voltage From 0.7 V to 5.8 V
  • Supports Prebiased Outputs
  • 10-µA Shutdown Current
  • Programmable Switching Frequency up to 1-MHz per Phase
  • Current Feedback Control With Forced Current Sharing (Patents Pending)
  • Resistive Divider Sets Input Undervoltage Lockout and Hysteresis
  • True Remote Sensing Differential Amplifier
  • Resistive or Inductor’s DCR Current Sensing

The TPS40180 is a stackable single-phase synchronous buck controller. Stacking allows a modular power supply design where multiple modules can be connected in parallel to achieve higher power capability. Stacked modules can be configured at the same switching frequency with interleaved phase shift to reduce input and output ripple current. Stacked modules can also be configured to generate separate output rails at the same time as different phase shift to reduce input ripple current.

The TPS40180 is optimized for low-output voltage (from 0.7-V to 5.8-V), high-output current applications powered from a 2-V to 40-V supply.

With eTrim™, the TPS40180 gives the user the capability to trim the reference voltage on the device to compensate for external component tolerances, tightening the overall system accuracy and allowing tighter specifications for output voltage of the converter.

The TPS40180 is a stackable single-phase synchronous buck controller. Stacking allows a modular power supply design where multiple modules can be connected in parallel to achieve higher power capability. Stacked modules can be configured at the same switching frequency with interleaved phase shift to reduce input and output ripple current. Stacked modules can also be configured to generate separate output rails at the same time as different phase shift to reduce input ripple current.

The TPS40180 is optimized for low-output voltage (from 0.7-V to 5.8-V), high-output current applications powered from a 2-V to 40-V supply.

With eTrim™, the TPS40180 gives the user the capability to trim the reference voltage on the device to compensate for external component tolerances, tightening the overall system accuracy and allowing tighter specifications for output voltage of the converter.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS40180 Single Phase Stackable Controller datasheet (Rev. C) PDF | HTML 30 Nov 2016
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
More literature TPS40180RGE Test Report 15 Feb 2008
EVM User's guide Using the TPS40180EVM A 20A Stackable Single Phase Synchronous Buck Converter 08 May 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS40180 PSpice Transient Model

SLIM014.ZIP (97 KB) - PSpice Model
Simulation model

TPS40180 TINA-TI Transient Reference Design

SLVM125.TSC (543 KB) - TINA-TI Reference Design
Simulation model

TPS40180 TINA-TI Transient Spice Model

SLVM124.ZIP (144 KB) - TINA-TI Spice Model
Bill of materials (BOM)

TPS40180RGE Bill of Materials

SLUR009.PDF (27 KB)
Schematic

TPS40180RGE Schematic

SLUR010.PDF (129 KB)
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos