TPS51362

ACTIVE

3-V to 22-V, 10-A synchronous buck converter with ultra-low quiescent current

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS51397A ACTIVE 4.5-V to 24-V input, 10-A, synchronous step-down regulator Higher input voltage converter with a lower quiescent current in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -10 to 85 Topology Buck Type Converter Iout (max) (A) 10 Vin (min) (V) 3 Vin (max) (V) 22 Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 800 Features Enable, Light Load Efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 2 Iq (typ) (µA) 100 Duty cycle (max) (%) 87
Rating Catalog Operating temperature range (°C) -10 to 85 Topology Buck Type Converter Iout (max) (A) 10 Vin (min) (V) 3 Vin (max) (V) 22 Switching frequency (min) (kHz) 800 Switching frequency (max) (kHz) 800 Features Enable, Light Load Efficiency, Output discharge, Power good, Soft Start Adjustable, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.6 Vout (max) (V) 2 Iq (typ) (µA) 100 Duty cycle (max) (%) 87
VQFN-CLIP (RVE) 28 15.75 mm² 4.5 x 3.5
  • Input Voltage Range: 3 V to 22 V
  • Output Voltage Range: 0.6 V to 2 V
  • 10-A Integrated FET Converter
  • Fewest External Components
  • ULQ™-100 Mode of Operation to
    Enable Long Battery Life During System
    Standby
  • Soft-Start Time Programmable by External
    Capacitor
  • Switching Frequency: 800 kHz
  • D-CAP2™ Architecture to Enable POSCAP
    and All MLCC Output Capacitor Usage
  • Integrated and Temperature Compensated Low-Side
    On-Resistance Sensing for Accurate OCL Protection
  • Powergood Output
    OCL, OVP, UVP and UVLO Protections
  • Thermal Shutdown (non-latch)
  • Output Discharge Function
  • Integrated Boost MOSFET Switch
  • 28-Pin, 3.5-mm × 4.5-mm, RVE, QFN Package
    with 0.4-mm Pitch and 1-mm Height
  • Input Voltage Range: 3 V to 22 V
  • Output Voltage Range: 0.6 V to 2 V
  • 10-A Integrated FET Converter
  • Fewest External Components
  • ULQ™-100 Mode of Operation to
    Enable Long Battery Life During System
    Standby
  • Soft-Start Time Programmable by External
    Capacitor
  • Switching Frequency: 800 kHz
  • D-CAP2™ Architecture to Enable POSCAP
    and All MLCC Output Capacitor Usage
  • Integrated and Temperature Compensated Low-Side
    On-Resistance Sensing for Accurate OCL Protection
  • Powergood Output
    OCL, OVP, UVP and UVLO Protections
  • Thermal Shutdown (non-latch)
  • Output Discharge Function
  • Integrated Boost MOSFET Switch
  • 28-Pin, 3.5-mm × 4.5-mm, RVE, QFN Package
    with 0.4-mm Pitch and 1-mm Height

The TPS51362 is a high-voltage input, synchronous converter with integrated FET, based on DCAP-2 control topology, which enables fast transient response and supports both POSCAP and all MLCC output capacitors. TI proprietary FET technology combined with TI leading-edge package technology provides the highest density solution for single-output power rail such as VCCIO and VDDQ for DDR notebook memory, or any point-of-load (POL) in wide application.

The key feature of the TPS51362 is its ULQ™ Mode to enable low-bias current (100 µA in low power mode, enabled by LP#). This feature is extremely beneficial for long battery life in system standby mode.

The feature set includes switching frequency of 800 kHz. Programmable soft-start time with an external capacitor. auto skip, pre-bias startup, integrated bootstrap switch, power good, enable and a full suite of fault protection schemes, including OCL, UVP, OVP, 5-V UVLO and thermal shutdown.

It is packaged in 3.5 mm × 4.5 mm, 0.4-mm pitch, 28-pin QFN (RVE), and specified from –10°C to 85°C.

The TPS51362 is a high-voltage input, synchronous converter with integrated FET, based on DCAP-2 control topology, which enables fast transient response and supports both POSCAP and all MLCC output capacitors. TI proprietary FET technology combined with TI leading-edge package technology provides the highest density solution for single-output power rail such as VCCIO and VDDQ for DDR notebook memory, or any point-of-load (POL) in wide application.

The key feature of the TPS51362 is its ULQ™ Mode to enable low-bias current (100 µA in low power mode, enabled by LP#). This feature is extremely beneficial for long battery life in system standby mode.

The feature set includes switching frequency of 800 kHz. Programmable soft-start time with an external capacitor. auto skip, pre-bias startup, integrated bootstrap switch, power good, enable and a full suite of fault protection schemes, including OCL, UVP, OVP, 5-V UVLO and thermal shutdown.

It is packaged in 3.5 mm × 4.5 mm, 0.4-mm pitch, 28-pin QFN (RVE), and specified from –10°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS51363 ACTIVE 3-V to 22-V, 8-A synchronous buck converter Lower current version (8 A)
TPS51367 ACTIVE 3-V to 22-V, 12-A synchronous buck converter with ultra-low quiescent current Higher current equivalent part.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 22-V Input, 10-A Integrated FET Converter With Ultra-Low Quiescent (ULQ) datasheet (Rev. A) 18 Jun 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS51362 TINA-TI Reference Design

SLUM453.TSC (272 KB) - TINA-TI Reference Design
Simulation model

TPS51362 TINA-TI Transient Model

SLUM454.ZIP (60 KB) - TINA-TI Spice Model
Simulation model

TPS51362 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM366A.ZIP (57 KB) - PSpice Model
Package Pins Download
VQFN-CLIP (RVE) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos