TPS53641

ACTIVE

4-Phase, D-CAP+TM Step-Down VR12.x Server CPU VCORE

Product details

Vin (min) (V) 4.5 Vin (max) (V) 20 Iout (max) (A) 160 Operating temperature range (°C) -10 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 10000 Duty cycle (max) (%) 40 Number of phases 4
Vin (min) (V) 4.5 Vin (max) (V) 20 Iout (max) (A) 160 Operating temperature range (°C) -10 to 105 Control mode D-CAP+ Rating Catalog Vout (min) (V) 0.5 Vout (max) (V) 2.5 Features Adjustable current limit, Dynamic Voltage Scaling, Enable, Light Load Efficiency, PMBus, Phase Interleaving, Power good, Pre-Bias Start-Up, Remote Sense, SVID, Synchronous Rectification, UVLO adjustable Iq (typ) (µA) 10000 Duty cycle (max) (%) 40 Number of phases 4
WQFN (RSB) 40 25 mm² 5 x 5
Download View video with transcript Video

Special Note

For a detailed datasheet and other design support tools please contact VR@list.ti.com.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
WQFN (RSB) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos