TPS5618

ACTIVE

13-V synchronous buck controller with fixed 1.8-V output

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
LM27402 ACTIVE 3-V to 20-V, voltage mode synchronous buck controller with DCR current sensing Higher current output in a smaller package

Product details

Vin (min) (V) 11.4 Vin (max) (V) 13 Iout (max) (A) 2.4 Operating temperature range (°C) to Rating Catalog Vout (min) (V) 1.8 Vout (max) (V) 1.8 Features Enable, Power good, Synchronous Rectification Iq (typ) (µA) 3000 Duty cycle (max) (%) 100 Number of phases 1
Vin (min) (V) 11.4 Vin (max) (V) 13 Iout (max) (A) 2.4 Operating temperature range (°C) to Rating Catalog Vout (min) (V) 1.8 Vout (max) (V) 1.8 Features Enable, Power good, Synchronous Rectification Iq (typ) (µA) 3000 Duty cycle (max) (%) 100 Number of phases 1
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • ±1% Reference Over Full Operating Temperature Range
  • Synchronous Rectifier Driver for >90% Efficiency
  • Fixed Output Voltage Options of 1.5 V,
    1.8 V, 2.5 V, and 3.3 V
  • User-Selectable Hysteretic-Type Control
  • Low Supply Current...3 mA Typ
  • 11.4-V to 13-V Input Voltage Range, VCC
  • Power Good Output
  • Programmable Soft-Start
  • Overvoltage/Overcurrent Protection
  • Active Deadtime Control
  • ±1% Reference Over Full Operating Temperature Range
  • Synchronous Rectifier Driver for >90% Efficiency
  • Fixed Output Voltage Options of 1.5 V,
    1.8 V, 2.5 V, and 3.3 V
  • User-Selectable Hysteretic-Type Control
  • Low Supply Current...3 mA Typ
  • 11.4-V to 13-V Input Voltage Range, VCC
  • Power Good Output
  • Programmable Soft-Start
  • Overvoltage/Overcurrent Protection
  • Active Deadtime Control

The TPS5615 family of synchronous-buck regulator controllers provides an accurate supply voltage to DSPs. The output voltage is internally set by a resistive divider with an accuracy of 1% over the full operating temperature range. A hysteretic controller with user-selectable hysteresis is used to dramatically reduce overshoot and undershoot caused by load transients. Propagation delay from the comparator inputs to the output drivers is less than 250 ns. Overcurrent shutdown and crossover protection for the output drivers combine to eliminate destructive faults in the output FETs. PWRGD monitors the output voltage and pulls the open-collector output low when the output drops below 93% of the nominal output voltage. An overvoltage circuit disables the output drivers if the output voltage rises 15% above the nominal value. The inhibit pin can be used to control power sequencing. Inhibit and undervoltage lockout assures that the 12-V supply voltage and system supply voltage (5 V or 3.3 V) are within proper operating limits before the controller starts. The output driver circuits include 2-A drivers with internal 8-V gate-voltage regulators that can easily provide sufficient power for today's high-powered DSPs. The high-side driver can be configured either as a ground-referenced driver or as a floating bootstrap driver. The TPS5615 family is available in a 28-pin TSSOP PowerPadTM

PowerPAD is a trademark of Texas Instruments Incorporated.package. It operates over a junction temperature range of 0°C to 125°C.

The TPS5615 family of synchronous-buck regulator controllers provides an accurate supply voltage to DSPs. The output voltage is internally set by a resistive divider with an accuracy of 1% over the full operating temperature range. A hysteretic controller with user-selectable hysteresis is used to dramatically reduce overshoot and undershoot caused by load transients. Propagation delay from the comparator inputs to the output drivers is less than 250 ns. Overcurrent shutdown and crossover protection for the output drivers combine to eliminate destructive faults in the output FETs. PWRGD monitors the output voltage and pulls the open-collector output low when the output drops below 93% of the nominal output voltage. An overvoltage circuit disables the output drivers if the output voltage rises 15% above the nominal value. The inhibit pin can be used to control power sequencing. Inhibit and undervoltage lockout assures that the 12-V supply voltage and system supply voltage (5 V or 3.3 V) are within proper operating limits before the controller starts. The output driver circuits include 2-A drivers with internal 8-V gate-voltage regulators that can easily provide sufficient power for today's high-powered DSPs. The high-side driver can be configured either as a ground-referenced driver or as a floating bootstrap driver. The TPS5615 family is available in a 28-pin TSSOP PowerPadTM

PowerPAD is a trademark of Texas Instruments Incorporated.package. It operates over a junction temperature range of 0°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Synchronous-Buck Hysterectic Regulator Controller datasheet (Rev. B) 20 Jul 2000
Application note Understanding Inverting Buck-Boost Power Stages in Switch Mode Power Supplies (Rev. B) 12 Mar 2019
Application note Power Supply Sequencing Solutions for Dual Supply Voltage DSPs (Rev. A) 05 Jul 2000
Application brief Using the TPS56xx To Power DSPs (Rev. A) 07 Mar 2000
User guide High-Density Synchronous Buck Converter Design Using TPS56xx Controllers 07 Jun 1999
Application note Understanding Buck Power Stages In Switchmode Power Supplies 04 Mar 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos