Industrial mmWave sensors
Intelligent autonomy at the edge through highest-resolution single-chip sensors - now available in 60-64 GHz band

Intelligent sensing
Smart sensors with integrated on-chip processing and antenna on package (AoP)

Unprecedented accuracy and resolution
Separate closely grouped unique objects and reduce false positive triggers.

Next-gen industrial applications
Open band enables smarter factories, buildings and cities
Integrated antenna 60 GHz intelligent edge sensor | High performance 60 GHz intelligent edge sensor | High performance 77 GHz intelligent edge sensor | 77 GHz intelligent edge sensor | Low power sensor | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tuning Frequency | 60-64 GHz | 60-64 GHz | 76-81 GHz | 76-81 GHz | 76-81 GHz | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Number of receivers | 4 | 4 | 4 | 4 | 4 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Number of transmitters | 3 | 3 | 3 | 2 | 3 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Processing | MCU | MCU | MCU | MCU | MCU | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Memory | 1.75MB | 1.75MB | 2MB | 1.5MB | 0.5MB | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Integrated Antenna |
Receive fast and reliable technical support from our engineers throughout every step of your design.
Experience mmWave sensor performance first hand and recreate demonstrations by following the radar for transport experiments and labs.
Accelerate the path to production by finding the right third-party to meet your design needs.