Packaging information
Package | Pins DSBGA (YZC) | 6 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD13306W
- Ultra Low on Resistance
- Low Qg and Qgd
- Small Footprint 1 × 1.5 mm
- Low Profile 0.62 mm Height
- Pb Free
- RoHS Compliant
- Halogen Free
Description for the CSD13306W
This 8.8 mΩ, 12 V, N-Channel device is designed to deliver the lowest on resistance and gate charge in a small 1 × 1.5 mm outline with excellent thermal characteristics and an ultra low profile.