Packaging information
Package | Pins VSON-CLIP (DQH) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the CSD16325Q5
- Optimized for 5 V Gate Drive
- Ultralow Q g and Q gd
- Low Thermal Resistance
- Avalanche Rated
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5-mm × 6-mm Plastic Package
Description for the CSD16325Q5
The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications and optimized for 5 V gate drive applications.