text.skipToContent text.skipToNavigation

CSD16403Q5A

25V, N ch NexFET MOSFET™, single SON5x6, 3.7mOhm

Availability: 7,850

Packaging

Package | PIN: VSONP (DQJ) | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.37
10-24 $1.23
25-99 $1.14
100-249 $0.99
250-499 $0.92
500-749 $0.77
750-999 $0.63
1000+ $0.58

Features

  • Ultra Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5mm × 6mm Plastic Package
  • APPLICATIONS
    • Point-of-Load Synchronous Buck Converter for Applications in
      Networking, Telecom and Computing Systems
    • Optimized for Control FET Applications

NexFET is a trademark of Texas Instruments.

Texas Instruments  CSD16403Q5A

The NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.