Packaging information
Package | Pins VSON-CLIP (DQH) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD16415Q5
- Ultralow Qg and Qgd
- Very Low On-Resistance
- Low Thermal Resistance
- Avalanche Rated
- Pb-Free Terminal Plating
- RoHS Compliant
- Halogen-Free
Description for the CSD16415Q5
This 25 V, 1.3 mΩ, 5 × 6 mm SON NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.