Packaging information
Package | Pins WSON (DQK) | 6 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD17318Q2
- Optimized for 5-V Gate Drive
- Low Capacitance and Charge
- Low RDS(ON)
- Low-Thermal Resistance
- Lead Free
- RoHS Compliant
- Halogen Free
- SON 2-mm × 2-mm Plastic Package
Description for the CSD17318Q2
This 30-V, 12.6-mΩ, 2-mm × 2-mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications and optimized for 5-V gate drive applications. The 2-mm × 2-mm SON offers excellent thermal performance for the size of the package.