text.skipToContent text.skipToNavigation

CSD17559Q5

30V, N ch NexFET MOSFET™, single SON5x6, 1.5mOhm

Availability: 8,779

Packaging

Package | PIN: VSON-CLIP (DQH) | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $2.06
10-24 $1.86
25-99 $1.73
100-249 $1.51
250-499 $1.42
500-749 $1.21
750-999 $1.02
1000+ $0.97

Features

  • Extremely Low Resistance
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free Terminal Plating
  • RoHS Compliant
  • Halogen Free
  • SON 5 mm × 6 mm Plastic Package

Texas Instruments  CSD17559Q5

This 30 V, 0.95 mΩ, 5 × 6 mm SON NexFET™ power MOSFET is designed to minimize losses in synchronous rectification and other power conversion applications.