text.skipToContent text.skipToNavigation

CSD17577Q3AT

30V, N ch NexFET MOSFET™, single SON3x3, 6.4mOhm

Availability: 7,250

Packaging

Package | PIN: VSONP (DNH) | 8
Temp: S (-55 to 150)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.56
25-99 $0.52
100-249 $0.45
250-499 $0.41
500-749 $0.34
750-999 $0.27
1,000+ $0.24

Features

  • Low Qg and Qgd
  • Low Thermal Resistance
  • Avalanche Rated
  • Pb Free
  • RoHS Compliant
  • Halogen Free
  • SON 3.3 mm × 3.3 mm Package

Texas Instruments  CSD17577Q3AT

This 30 V, 4.0 mΩ, SON 3.3 mm × 3.3 mm NexFET power MOSFET is designed to minimize resistance in power conversion applications.