Packaging information
Package | Pins VSONP (DNH) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD17578Q3A
- Low Qg and Qgd
- Low RDS(on)
- Low Thermal Resistance
- Avalanche Rated
- Pb-Free
- RoHS Compliant
- Halogen Free
- SON 3.3 mm × 3.3 mm Plastic Package
Description for the CSD17578Q3A
This 30 V, 6.3 mΩ, SON 3.3 mm × 3.3 mm NexFET power MOSFET is designed to minimize losses in power conversion applications.