Packaging information
Package | Pins VSONP (DQJ) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD18533Q5A
- Ultra Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Logic Level
- Pb Free Terminal Plating
- RoHS Compliant
- Halogen Free
- SON 5 mm × 6 mm Plastic Package
Description for the CSD18533Q5A
This 4.7 mΩ, 60 V, SON 5 × 6 mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.