Packaging information
Package | Pins VSONP (DNH) | 8 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD18543Q3A
- Ultra-Low Qg and Qgd
- Low RDS(on)
- Low-Thermal Resistance
- Avalanche Rated
- Lead Free
- RoHS Compliant
- Halogen Free
- SON 3.3-mm × 3.3-mm Plastic Package
Description for the CSD18543Q3A
This 60-V, 8.1-mΩ, SON 3.3-mm × 3.3-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.