3-pin (KCS) package image

CSD19501KCS ACTIVE

80-V, N channel NexFET™ power MOSFET, single TO-220, 6.6 mOhm

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Affected
Lead finish / Ball material SN
MSL rating / Peak reflow N/A for Pkg Type
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
Package | Pins TO-220 (KCS) | 3
Operating temperature range (°C) -55 to 175
Package qty | Carrier 50 | TUBE

Features for the CSD19501KCS

  • Ultra-low Qg and Qgd
  • Low thermal resistance
  • Avalanche rated
  • Pb free terminal plating
  • RoHS compliant
  • Halogen free
  • TO-220 plastic package

Description for the CSD19501KCS

This 80V, 5.5mΩ, TO-220 NexFET™ power MOSFET is designed to minimize losses in power conversion applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more