Packaging information
Package | Pins TO-263 (KTT) | 2 |
Operating temperature range (°C) -55 to 175 |
Package qty | Carrier 50 | SMALL T&R |
Features for the CSD19506KTT
- Ultra-Low Qg and Qgd
- Low Thermal Resistance
- Avalanche Rated
- Pb-Free Terminal Plating
- RoHS Compliant
- Halogen Free
- D2PAK Plastic Package
Description for the CSD19506KTT
This 80-V, 2.0-mΩ, D2PAK (TO-263) NexFET™ power MOSFET is designed to minimize losses in power conversion applications.