Packaging information
Package | Pins PicoStar (YMG) | 4 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CSD22205L
- Low resistance
- Small footprint 1.2 mm × 1.2 mm
- Low profile 0.36-mm height
- Lead free
- Gate-source voltage clamp
- Gate ESD protection
- RoHS compliant
- Halogen free
Description for the CSD22205L
This –8-V, 8.2-mΩ, 1.2-mm × 1.2-mm Land Grid Array (LGA) NexFET™ device has been designed to deliver the lowest on-resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. The Land Grid Array (LGA) package is a silicon chip scale package with metal pads instead of solder balls.