Packaging information
Package | Pins PTAB (MPB) | 5 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the CSD87384M
- Half-Bridge Power Block
- 90.5% System Efficiency at 25 A
- Up to 30 A Operation
- High Density 5 mm × 3.5 mm LGA Footprint
- Double-Side Cooling Capability
- Ultra-Low Profile 0.48 mm Max
- Optimized for 5 V Gate Drive
- Low Switching Losses
- Ultra-Low Inductance Package
- RoHS Compliant
- Halogen Free
- Pb-Free
Description for the CSD87384M
The CSD87384M NexFET™ Power Block II is a highly optimized design for synchronous buck applications offering high current and high efficiency capability in a small 5.0 mm × 3.5 mm outline. Optimized for 5 V gate drive applications, this product offers an efficient and flexible solution capable of providing a high density power supply when paired with any 5 V gate drive from an external controller or driver.