text.skipToContent text.skipToNavigation

CSD88537NDT ACTIVE

60V, N ch NexFET MOSFET™, dual SO-8, 15mOhm

Inventory: 21,309  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOIC (D) | 8 250 | SMALL T&R
-55 to 150
Package | Pins SOIC (D) | 8
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (℃) -55 to 150
View TI packaging information

Features for the CSD88537ND

  • Ultra-Low Qg and Qgd
  • Avalanche Rated
  • Pb Free
  • RoHS Compliant
  • Halogen Free

Description for the CSD88537ND

This dual SO-8, 60 V, 12.5 mΩ NexFET™ power MOSFET is designed to serve as a half bridge in low current motor control applications.

Pricing


Qty Price (USD)
1-99 0.925
100-249 0.764
250-999 0.549
1,000+ 0.413

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 642,113
Qty | Price (USD) 1ku | 0.359 1-99 0.804 100-249 0.664 250-999 0.477 1,000+ 0.359
Custom reel may be available