text.skipToContent text.skipToNavigation

DCP020505U/1K ACTIVE

Miniature, 2W Isolated Unregulated DC/DC Converters

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 3,049  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOIC (DVB) | 12 1,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins SOIC (DVB) | 12
Package qty | Carrier: 1,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the DCP020505

  • 1-kV Isolation (operational): 1-second test
  • Continuous voltage applied across isolation barrier: 60 VDC / 42.5 VAC
  • UL1950 recognized component
  • EN55022 class B EMC performance
  • 7-Pin PDIP and 12-pin SOP packages
  • Input voltage: 5 V, 12 V, 15 V, or 24 V
  • Output voltage: 3.3 V, ±5 V, 7 V, 9 V, ±12 V, or ±15 V
  • Device-to-device synchronization
  • Thermal protection
  • Short-circuit protection
  • High efficiency

All trademarks are the property of their respective owners.

Description for the DCP020505

The DCP02 series is a family of 2-W, isolated, unregulated DC/DC converter modules. Requiring a minimum of external components and including on-chip device protection, the DCP02 series of devices provide extra features such as output disable and synchronization of switching frequencies.

This combination of features and small size makes the DCP02 series of devices suitable for a wide range of applications, and is an easy-to-use solution in applications requiring signal path isolation.

Pricing


Qty Price (USD)
1-99 9.709
100-249 8.481
250-999 6.539
1,000+ 5.849

Additional package qty | carrier options

Package qty | Carrier 28 | TUBE
Inventory 4,846
Qty | Price (USD) 1ku | 5.849 1-99 9.709 100-249 8.481 250-999 6.539 1,000+ 5.849