text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LM2594HVMX-ADJ/NOPB ACTIVE

SIMPLE SWITCHER Power Converter 150 kHz 0.5A Step-Down Voltage Regulator

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price (USD)
1-99 3.925
100-249 3.439
250-999 2.411
1,000+ 1.943

Additional package qty | Carrier options info-circle

Package qty | Carrier 95 | TUBE
Inventory
Out of stock
Qty | Price (USD) 1ku | 2.332 1-99 4.291 100-249 3.498 250-999 2.749 1,000+ 2.332

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
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
Package | Pins SOIC (D) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM2594HV

  • New product available: LMR36506 3-V to 65-V 0.6-A ultra-small synchronous buck converter
  • 3.3-V, 5-V, 12-V, and adjustable output versions
  • Adjustable version output voltage range: 1.2 V to 37 V (57-V for the HV version), ±4% maximum over line and load conditions
  • Available in 8-pin surface-mount SOIC and 8-pin PDIP packages
  • Ensured 0.5-A output current
  • Input voltage range up to 60 V
  • Requires only four external components
  • 150-kHz Fixed-frequency internal oscillator
  • TTL shutdown capability
  • Low power standby mode, IQ typically 85 µA
  • High efficiency
  • Uses readily-available standard inductors
  • Thermal shutdown and current-limit protection
  • Start WEBENCH design with LM2594HV

Description for the LM2594HV

The LM2594xx series of regulators are monolithic integrated circuits that provide all theactive functions for a step-down (buck) switching regulator, capable of driving a 0.5-A load withexcellent line and load regulation. These devices are available in fixed output voltages of 3.3 V,5 V, 12 V, and an adjustable output version, and are packaged in a 8-pin PDIP and a 8-pinsurface-mount SOIC package.

Requiring a minimum number of external components, these regulators are simple to use andfeature internal frequency compensation, a fixed-frequency oscillator, and improved line and loadregulation specifications.

The new product,LMR36506,offers reduced BOM cost, higher efficiency, and smaller solution size with many other features. SeetheDeviceComparison Table to compare specs.StartWEBENCH Design withLMR36506.

A standard series of inductors (both through-hole and surface-mount types) are availablefrom several different manufacturers optimized for use with the LM2594xx series. This featuregreatly simplifies the design of switch-mode power supplies.

Other features include an ensured ±4% tolerance on output voltage under all conditions ofinput voltage and output load conditions, and ±15% on the oscillator frequency. External shutdownis included, featuring typically 85-µA standby current. Self-protection features include a twostage frequency reducing current limit for the output switch and an overtemperature shutdown forcomplete protection under fault conditions.

The LM2594HV is for applications requiring an input voltage up to 60 V.

Out of stock

Pricing

Qty Price (USD)
1-99 3.925
100-249 3.439
250-999 2.411
1,000+ 1.943

Additional package qty | Carrier options info-circle

Package qty | Carrier 95 | TUBE
Inventory
Out of stock
Qty | Price (USD) 1ku | 2.332 1-99 4.291 100-249 3.498 250-999 2.749 1,000+ 2.332

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more