text.skipToContent text.skipToNavigation

LM317AEMP/NOPB

1% Accurate, 1.5A Adjustable Linear Regulator with Short Circuit Protection

Availability: 26,815

Packaging

Package | PIN: SOT-223 (DCY) | 4
Temp: Q (-40 to 125)
Package qty | Carrier: 1,000 | LARGE T&R
Qty Price
1-99 $1.28
100-249 $1.12
250-999 $0.76
1,000+ $0.57

Features

  • Typical 0.005%/V Line Regulation
  • 1% Output Voltage Tolerance
  • 1.5-A Output Current
  • Adjustable Output Down to 1.25 V
  • Current Limit Constant with Temperature
  • 80-dB Ripple Rejection
  • Short-Circuit Protected Output
  • −40°C to 125°C Operating Temperature Range

Texas Instruments  LM317AEMP/NOPB

The LM317A adjustable 3-terminal, positive-voltage regulators are capable of supplying current in excess of 1.5 A over a 1.25-V to 37-V output range and provide 1% output-voltage accuracy. The LM317A device is available in an SOT-223 package, which makes it ideal for space-constrained applications that require high-performance regulation. The device is exceptionally easy to use and requires only two external resistors to set the output voltage. Both line regulation and load regulation are better achieved with the LM317A device than with standard fixed regulators.

The LM317A offers full overload protection such as current limit, thermal-overload protection, and safe-area protection. All overload protection circuitry remains fully functional even if the adjustment terminal is disconnected.

Typically, no capacitors are needed unless the device is situated more than 6 inches from the input filter capacitors, in which case an input bypass is needed. An optional output capacitor can be added to improve transient response. The adjustment terminal can be bypassed to achieve very high ripple-rejection ratios that are difficult to achieve with standard 3-terminal regulators.

Because the LM317A regulator is and detects only the input-to-output differential voltage, supplies of several hundred volts can be regulated as long as the maximum input-to-output differential is not exceeded. Exceeding the maximum input-to-output deferential will result in short-circuiting the output.

By connecting a fixed resistor between the adjustment pin and output, the LM317A can be also used as a precision current regulator. Supplies with electronic shutdown can be achieved by clamping the adjustment terminal to ground, which programs the output to 1.25 V where most loads draw little current.

For applications requiring greater output current, see data sheets for LM150 series (3A), SNVS772, and LM138 series (5A), SNVS771. For the negative complement, see LM137 (SNVS778) series data sheet.