text.skipToContent text.skipToNavigation

LM317KCS ACTIVE

1.5-A, 40-V, adjustable linear voltage regulator

Inventory: 116,850
 

Download data sheet for LM317
  |   View additional information for LM317

Same as: LM317KCSE3 

Packaging information

Package | Pins TO-220 (KCS) | 3
Operating temperature range (℃) S (0 to 125)
Package qty | Carrier: 50 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow N/A for Pkg Type
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Output voltage range adjustable
    from 1.25 V to 37 V
  • Output current greater than 1.5 A
  • Internal short-circuit current limiting
  • Thermal overload protection
  • Output safe-area compensation

All trademarks are the property of their respective owners.

Description

The LM317 device is an adjustable three-terminal positive-voltage regulator capable ofsupplying more than 1.5 A over an output-voltage range of 1.25 V to 37 V. It requires only twoexternal resistors to set the output voltage. The device features a typical line regulation of0.01% and typical load regulation of 0.1%. It includes current limiting, thermal overloadprotection, and safe operating area protection. Overload protection remains functional even if theADJUST terminal is disconnected.

Qty Price
1-99 $0.45
100-249 $0.34
250-999 $0.25
1,000+ $0.18