text.skipToContent text.skipToNavigation

LM5072MHX-80/NOPB ACTIVE

Class 4 non-standard PoE PD with flyback DC-DC controller & 12V-57V adapter priority

NEW - Custom reel may be available
Inventory: 34,389  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material Call TI, SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
HTSSOP (PWP) | 16 2,500 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins HTSSOP (PWP) | 16
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the LM5072

  • PD Interface
    • Fully Compliant IEEE 802.3af PD Interface
    • Versatile Auxiliary Power Options
    • 9V Minimum Auxiliary Power Operating Range
    • 100V Maximum Input Voltage Rating
    • Programmable DC Current Limit Up To 800mA
    • 100V, 0.7Ω Hot Swap MOSFET
    • Integrated PD Signature Resistor
    • Integrated PoE Input UVLO
    • Programmable Inrush Current Limit
    • PD Classification Capability
    • Power Good Indicator
    • Thermal Shutdown Protection
  • PWM Controller
    • Current Mode PWM Controller
    • 100V Start-Up Regulator
    • Error Amplifier with 2% Voltage Reference
    • Supports Isolated and Non-Isolated Applications
    • Programmable Oscillator Frequency
    • Programmable Soft-Start
    • 800 mA Peak Gate Driver
    • 80% Maximum Duty Cycle with Built-in Slope Compensation (-80 Device)
    • 50% Maximum Duty Cycle, No Slope Compensation (-50 Device)

Package

  • TSSOP-16 EP (Exposed Pad)

All trademarks are the property of their respective owners.

Description for the LM5072

The LM5072 Powered Device (PD) interface and Pulse-Width-Modulation (PWM) controller provides a complete power solution, fully compliant to IEEE 802.3af, for the PD connecting into Power over Ethernet (PoE) networks. This controller integrates all functions necessary to implement both a PD powered interface and DC-DC converter with a minimum number of external components. The LM5072 provides the flexibility for the PD to also accept power from auxiliary sources such as AC adapters in a variety of configurations. The low RDS(ON) PD interface hot swap MOSFET and programmable DC current limit extend the range of LM5072 applications up to twice the power level of 802.3af compliant PD devices. The 100V maximum voltage rating simplifies selection of the transient voltage suppressor that protects the PD from network transients. The LM5072 includes an easy-to-use PWM controller that facilitates the various single-ended power supply topologies including the flyback, forward and buck. The PWM control scheme is based on peak current mode control, which provides inherent advantages including line feed-forward, cycle-by-cycle current limit, and simplified feedback loop compensation. Two versions of the LM5072 provide either an 80% maximum duty cycle (-80 suffix), or a 50% maximum duty cycle (-50 suffix).

Pricing


Qty Price (USD)
1-99 2.933
100-249 2.57
250-999 1.802
1,000+ 1.452

Additional package qty | carrier options

Package qty | Carrier 92 | TUBE
Inventory 3,489
Qty | Price (USD) 1ku | 1.742 1-99 3.205 100-249 2.613 250-999 2.054 1,000+ 1.742