text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LMZ10504EXTTZX/NOPB ACTIVE

4-A Power module with 5.5-V maximum input voltage for military and rugged applications

Pricing

Qty Price (USD)
1-99 16.799
100-249 14.674
250-999 11.314
1,000+ 10.12

Additional package qty | Carrier options info-circle

Package qty | Carrier 45 | TUBE
Inventory
Qty | Price (USD) 1ku | 12.12 1-99 20.119 100-249 17.574 250-999 13.55 1,000+ 12.12

Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price (USD) 1ku | 12.12 1-99 20.119 100-249 17.574 250-999 13.55 1,000+ 12.12

Quality information

RoHS Exempt
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
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
Package | Pins TO-PMOD (NDW) | 7
Package qty | Carrier: 500 | LARGE T&R
Operating temperature range (°C) -55 to 125
View TI packaging information

Features for the LMZ10504EXT

  • Integrated Shielded Inductor
  • Flexible Start-up Sequencing Using External Soft Start, Tracking, and Precision Enable
  • Protection Against In-Rush Currents and Faults Such as Input UVLO and Output Short-Circuit
  • Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
  • Pin-to-Pin Compatible With
    • LMZ10503EXT (3-A/15-WMaximum)
    • LMZ10505EXT (5-A/25-WMaximum)
  • Fast Transient Response for Powering FPGAs and ASICs
  • Electrical Specifications
    • 20-W Maximum Total Output Power
    • Up to 4-A OutputCurrent
    • Input Voltage Range 2.95 V to 5.5 V
    • Output VoltageRange 0.8 V to 5 V
    • ±1.63% Feedback Voltage Accuracy OverTemperature
  • Performance Benefits
    • Operates at High Ambient Temperatures
    • Low RadiatedEmissions (EMI) Tested to EN55022 Class B Standard
    • Passes 10-V/m RadiatedImmunity EMI Tested to Standard EN61000 4-3
    • Passes Vibration Standard
      • MIL-STD-883 Method 2007.2 Condition A
      • JESD22-B103B Condition 1
    • PassesDrop Standard
      • MIL-STD-883 Method 2002.3 Condition B
      • JESD22-B110 Condition B
  • Create a Custom Design Using the LMZ10504 With the WEBENCH® Power Designer

Description for the LMZ10504EXT

The LMZ10504EXT power module is a complete, easy-to-use, DC-DC solution capable ofdriving up to a 4-A load with exceptional power conversion efficiency, output voltage accuracy,line and load regulation. The LMZ10504EXT is available in an innovative package that enhancesthermal performance and allows for hand or machine soldering.

The LMZ10504EXT can accept an input voltage rail between 2.95 V and 5.5 V, and deliver anadjustable and highly accurate output voltage as low as 0.8 V. 1-MHz fixed-frequency PWM switchingprovides a predictable EMI characteristic. Two external compensation components can be adjusted toset the fastest response time, while allowing the option to use ceramic or electrolytic outputcapacitors. Externally programmable soft-start capacitor facilitates controlled start-up. TheLMZ10504EXT is a reliable and robust solution with the following features: lossless cycle-by-cyclepeak current limit to protect for overcurrent or short-circuit fault, thermal shutdown, inputundervoltage lockout, and prebiased start-up. The LMZ10504EXT is also fully-enabled forWEBENCH® and Power Designertools.

Pricing

Qty Price (USD)
1-99 16.799
100-249 14.674
250-999 11.314
1,000+ 10.12

Additional package qty | Carrier options info-circle

Package qty | Carrier 45 | TUBE
Inventory
Qty | Price (USD) 1ku | 12.12 1-99 20.119 100-249 17.574 250-999 13.55 1,000+ 12.12

Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price (USD) 1ku | 12.12 1-99 20.119 100-249 17.574 250-999 13.55 1,000+ 12.12

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more