LMZ12001TZE-ADJ/NOPB ACTIVE
SIMPLE SWITCHER® 4.5V to 20V, 1A DC/DC Power Module
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-3-245C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
More LMZ12001 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TO-PMOD (NDW) | 7 |
45 | TUBE
|
-40 to 125 |
Package | Pins | TO-PMOD (NDW) | 7 |
---|---|
Package qty | Carrier: |
45 | TUBE
|
Operating temperature range (°C) | -40 to 125 |
Features for the LMZ12001
- Integrated Shielded Inductor
- Simple PCB Layout
- Flexible Start-up Sequencing Using External Soft-
start Capacitor and Precision Enable - Protection Against Inrush Currents and Faults
Such as Input UVLO and Output Short Circuit - Junction Temperature Range 40°C to 125°C
- Single Exposed Pad and Standard Pinout for Easy
Mounting and Manufacturing - Fast Transient Response for FPGAs and ASICs
- Low Output Voltage Ripple
- Pin-to-Pin Compatible With Family Devices:
- LMZ14203/2/1 (42-V Maximum 3 A, 2 A, 1 A)
- LMZ12003/2/1 (20-V Maximum 3 A, 2 A, 1 A)
- Fully WEBENCH® Power Designer Enabled
- Electrical Specifications
- 6-W Maximum Total Power Output
- Up to 1-A Output Current
- Input Voltage Range 4.5 V to 20 V
- Output Voltage Range 0.8 V to 6 V
- Efficiency up to 92%
- Performance Benefits
- Operates at High Ambient Temperature with
no Thermal Derating - High Efficiency Reduces System Heat
Generation - Low Radiated Emissions (EMI) Tested to
EN55022 Class B Standard - Low External Component Count
- Operates at High Ambient Temperature with
Description for the LMZ12001
The LMZ12001 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving up to 1-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ12001 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ12001 can accept an input voltage rail between 4.5 V and 20 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ12001 only requires three external resistors and four external capacitors to complete the power solution. The LMZ12001 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 6.872 |
100-249 | 6.003 |
250-999 | 4.629 |
1,000+ | 4.14 |
Additional package qty | carrier options
Package qty | Carrier |
500 | LARGE T&R
|
---|---|
Inventory | 9,410 |
Qty | Price (USD) |
|
Package qty | Carrier |
250 | SMALL T&R
|
---|---|
Inventory | 70,875 |
Qty | Price (USD) |
|