text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LMZ13608TZ/NOPB ACTIVE

8A SIMPLE SWITCHER® Power Module with 36V Maximum Input Voltage

Inventory:

Pricing

Qty Price (USD)
1-99 20.567
100-249 17.966
250-999 13.852
1,000+ 12.39

Additional package qty | Carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price (USD) 1ku | 12.39 1-99 20.567 100-249 17.966 250-999 13.852 1,000+ 12.39

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-245C-168 HR
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
Package | Pins TO-PMOD (NDY) | 11
Package qty | Carrier: 32 | TUBE
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the LMZ13608

  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Fixed Switching Frequency (350 kHz)
  • Flexible Start-up Sequencing Using External Soft-Start, Tracking and Precision Enable
  • Protection Against Inrush Currents and Faults Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy Mounting and Manufacturing
  • Fully Enabled for WEBENCH® Power Designer
  • Pin Compatible With LMZ22010/08, LMZ12010/08, LMZ23610/08/06H, and LMZ13610/06H
  • Performance Benefits
    • High EfficiencyReduces System Heat Generation
    • Low Radiated Emissions (EMI) Tested to EN55022Class B Standard
    • Only 7 External Components
    • Low OutputVoltage Ripple
    • No External Heat SinkRequired
  • Electrical Specifications
    • 40-W Maximum Total Output Power
    • Up to 8-AOutput Current
    • Input Voltage Range 6 V to 36 V
    • OutputVoltage Range 0.8 V to 6 V
    • Efficiency up to 92%
    (1)

(1)EN 55022:2006, +A1:2007, FCC Part 15 Subpart B, Tested on Evaluation Board with EMI Configuration

Description for the LMZ13608

The LMZ13608 SIMPLESWITCHER® power module is an easy-to-use step-down DC-DC solution capable of driving upto 8-A load. The LMZ13608 is available in an innovative package that enhances thermal performanceand allows for hand or machine soldering.

The LMZ13608 can accept an input voltage rail between 6 V and 36 V and can deliver anadjustable and highly accurate output voltage as low as 0.8 V. The LMZ13608 only requires twoexternal resistors and three external capacitors to complete the power solution. The LMZ13608 is areliable and robust design with the following protection features: thermal shutdown, inputundervoltage lockout, output overvoltage protection, short circuit protection, output currentlimit, and the device allows start-up into a prebiased output.

Inventory:

Pricing

Qty Price (USD)
1-99 20.567
100-249 17.966
250-999 13.852
1,000+ 12.39

Additional package qty | Carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price (USD) 1ku | 12.39 1-99 20.567 100-249 17.966 250-999 13.852 1,000+ 12.39

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more