text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LMZ20502SILT ACTIVE

2.7V to 5.5V, 2A High Density Nano Module

Out of stock

Pricing

Qty Price (USD)
1-99 4.266
100-249 3.738
250-999 2.621
1,000+ 2.112

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIAU
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
Package | Pins USIP (SIL) | 8
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LMZ20502

  • Integrated Inductor
  • Miniature 3.5 mm × 3.5 mm × 1.75 mm Package
  • 2-A Maximum Load Current
  • Input Voltage Range of 2.7 V to 5.5 V
  • Adjustable Output Voltage Range of 0.8 V to 3.6 V
  • ± 1% Feedback Tolerance Over Temperature
  • 2.4-µA (maximum) Quiescent Current In Shutdown
  • 3-MHz Fixed PWM Switching Frequency
  • –40°C to 125°C Junction Temperature Range
  • Power Good Flag Function
  • Pin-Selectable Switching Modes
  • Internal Compensation and Soft Start
  • Current Limit, Thermal Shutdown, and UVLO Protection
  • Create a Custom Design Using the LMZ20502 With WEBENCH® Power Designer

Description for the LMZ20502

The LMZ20502 nano module regulator is an easy-to-use synchronous step-down DC/DCconverter capable of driving up to 2 A of load from an input of up to 5.5 V, with exceptionalefficiency and output accuracy in a very small solution size. The innovative package contains theregulator and inductor in a small 3.5 mm × 3.5 mm × 1.75 mm volume, thus saving board space andeliminating the time and expense of inductor selection. The LMZ20502 requires only five externalcomponents and has a pin-out designed for simple, optimum PCB layout. The device provides aneasy-to-use complete design with a minimum number of external components and the TIWEBENCH® design tool. TI’s WEBENCHtool includes features such as external component calculation, electrical simulation, andWebTherm™. For solderinginformation, refer to the following document: SNOA401.

Out of stock

Pricing

Qty Price (USD)
1-99 4.266
100-249 3.738
250-999 2.621
1,000+ 2.112

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more