41-pin (RLX) package image

LMZM33604RLXR ACTIVE

3.5-V to 36-V input, 1-V to 20-V output, 4-A power module

ACTIVE custom-reels CUSTOM Custom reel may be available
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Exempt
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-240C-168 HR
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
Package | Pins B3QFN (RLX) | 41
Operating temperature range (°C) -40 to 105
Package qty | Carrier 500 | LARGE T&R

Features for the LMZM33604

  • Small complete solution size: < 250 mm2
    • Requires as few as 4 external components
    • 16 mm × 10 mm × 4 mm QFN package
  • Supports 5-V, 12-V, 24-V, 28-V input rails
    • 1-V to 20-V Output voltage range
    • Pin compatible with 6-A LMZM33606
  • Meets EN55011 radiated emissions
  • Configurable as negative output voltage
  • Adjustable features for design flexibility
    • Switching frequency (350 kHz to 2.2 MHz)
    • Synchronization to an external clock
    • Selectable auto mode or FPWM mode
      • Auto: boost efficiency at light loads
      • FPWM: Fixed frequency over entire load
    • Adjustable soft start and tracking input
    • Precision enable to program system UVLO
  • Protection features
    • Hiccup mode current limit
    • Overtemperature protection
    • Power-good output
  • Operate in rugged environments
    • Up to 50-W output power at 85°C, no airflow
    • Operating junction range: –40°C to +125°C
    • Operating ambient range: –40°C to +105°C
    • Shock and vibration tested to Mil-STD-883D

Description for the LMZM33604

The LMZM33604 power module is an easy-to-use integrated power solution that combines a 4-A DC/DC converter with power MOSFETs, a shielded inductor, and passives in a low-profile package. This power solution requires as few as four external components and eliminates the loop compensation and inductor part selection from the design process.

The 16 mm × 10 mm × 4 mm, 41-pin, QFN package is easy to solder onto a printed circuit board and allows for a compact, low-profile point-of-load design. The LMZM33604 feature set includes power good, adjustable soft start, tracking, synchronization, programmable UVLO, prebias start-up, selectable auto or FPWM modes, as well as overcurrent and overtemperature protection. The LMZM33604 can be configured as negative output voltage for inverting applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more