text.skipToContent text.skipToNavigation

LP2992AIM5X-3.3/NOPB ACTIVE

250-mA, 16-V, low-dropout voltage regulator with enable

US ECCN: EAR99 US/Local Export Classification Number

NEW - Custom reel may be available
Inventory: 2,750  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-23 (DBV) | 5 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LP2992

  • Input Voltage Range: 2.2 V to 16 V
  • Output Voltage Range: 1.5 V to 5 V
  • Wide Supply Voltage Range (16-V Maximum)
  • Output Voltage Accuracy 1% (A Grade)
  • Ultra-Low-Dropout Voltage
  • Specified 250-mA Output Current
  • Stable With Low-ESR Output Capacitor
  • < 1-µA Quiescent Current When Shut Down
  • Low Ground Pin Current at All Loads
  • High Peak Current Capability
  • Low ZOUT: 0.3-Ω Typical (10 Hz to 1 MHz)
  • Overtemperature and Overcurrent Protection
  • −40°C to +125°C Junction Temperature Range
  • Smallest Possible Size (SOT-23, WSON Package)
  • Requires Minimum External Components
  • Custom Voltages Available

Description for the LP2992

The LP2992 is a 250-mA, fixed-output voltage regulator designed to provide ultra-low dropout and low noise in battery-powered applications.

Using an optimized vertically integrated PNP (VIP) process, the LP2992 delivers unequaled performance in all specifications critical to battery-powered designs:

  • Dropout voltage: Typically 450 mV at 250-mA load, and 5 mV at 1-mA load.
  • Ground pin current: Typically 1500 µA at 250-mA load, and 75 µA at 1-mA load.
  • Enhanced stability: The LP2992 is stable with output capacitor equivalent series resistance (ESR) as low as 5 mΩ, which allows the use of ceramic capacitors on the output.
  • Sleep mode: Less than 1-µA quiescent current when ON/OFF pin is pulled low.
  • Smallest possible size: SOT-23 and WSON packages use absolute minimum board space.
  • Precision output: 1% tolerance output voltages available (A grade).
  • Low noise: By adding a 10-nF bypass capacitor, output noise can be reduced to 30 µV (typical).
  • Multiple voltage options, from 1.5 V to 5 V, are available as standard products. Consult factory for custom voltages.
For all available packages, see the orderable addendum at the end of the data sheet.

Pricing


Qty Price (USD)
1-99 0.825
100-249 0.635
250-999 0.467
1,000+ 0.334

Additional package qty | carrier options

Package qty | Carrier 1,000 | LARGE T&R
Inventory 191
Qty | Price (USD) 1ku | 0.334 1-99 0.825 100-249 0.635 250-999 0.467 1,000+ 0.334
Custom reel may be available