Packaging information
Package | Pins DSBGA (YZR) | 20 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the LP8720
- 5 Low Noise LDO’s for up to 300 mA
- One High-Efficiency Synchronous Magnetic Buck Regulator,
IOUT 400 mA
- High Efficiency PFM Mode @Low IOUT
- Auto Mode PFM/PWM Switch
- Low Inductance 2.2 µH @ 2 MHz Clock
- Dynamic Voltage Scale Control
- I2C-Compatible Interface for the Controlling of Internal Registers
- 20-Bump 2.5 x 2.0 mm DSBGA Package
Key Specifications
- Programmable Vout from 0.8V to 2.3V on DC-DC
- Automatic Soft Start on DC-DC
- 200 mV Typ Dropout Voltage at 300 mA on LDO’s
- 2% (Typ) Output Voltage Accuracy on LDO’s
All trademarks are the property of their respective owners.
Description for the LP8720
The LP8720 is a multi-function, programmable Power Management Unit, optimized for sub block power requirement solution. This device integrates one highly efficient 400 mA step-down DC-DC converter with Dynamic Voltage Scale (DVS), five low noise low dropout (LDO) voltage regulators and a 400 KHz I2C-compatible interface to allow a host controller access to the internal control registers of the LP8720. The LP8720 additionally features programmable power-on sequencing.
LDO regulators provide high PSRR and low noise ideally suited for supplying power to both analog and digital loads. The package will be the smallest 2.5 mm x 2.0 mm DSBGA 20-bump package.