MC33063AP ACTIVE
1.5-A peak boost/buck/inverting switching regulator
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | N/A for Pkg Type |
Quality, reliability & packaging information Information included:
|
View or download |
More MC33063A information
Packaging information
Features for the MC33063A
- Wide Input Voltage Range: 3 V to 40 V
- High Output Switch Current: Up to 1.5 A
- Adjustable Output Voltage
- Oscillator Frequency Up to 100 kHz
- Precision Internal Reference: 2%
- Short-Circuit Current Limiting
- Low Standby Current
Description for the MC33063A
The MC33063A and MC34063A devices are easy-to-use ICs containing all the primary circuitry needed for building simple DC-DC converters. These devices primarily consist of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the devices require minimal external components to build converters in the boost, buck, and inverting topologies.
The MC33063A device is characterized for operation from –40°C to 85°C, while the MC34063A device is characterized for operation from 0°C to 70°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.499 |
100-249 | 0.339 |
250-999 | 0.262 |
1,000+ | 0.174 |