text.skipToContent text.skipToNavigation

MC33063AQDRQ1 ACTIVE

Automotive Catalog 1.5-A Peak Boost/Buck/Inverting Switching Regulator

Inventory: 9,978
 
Custom reel may be available

Download data sheet for MC33063A-Q1
  |   View additional information for MC33063A-Q1

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • AEC-Q100 Qualified With the:
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • Wide Input Voltage Range: 3 V to 40 V
  • High Output Switch Current: Up to 1.5 A
  • Adjustable Output Voltage
  • Oscillator Frequency: Up to 100 kHz
  • Precision Internal Reference: 2%
  • Short-Circuit Current Limiting
  • Low Standby Current

Description

The MC33063A-Q1 device is an easy-to-use IC containing all the primary circuitry needed for building simple DC-DC converters. The device primarily consists of an internal temperature-compensated reference, a comparator, an oscillator, a PWM controller with active current limiting, a driver, and a high-current output switch. Thus, the device requires minimal external components to build converters in the boost, buck, and inverting topologies.

The MC33063A-Q1 device is characterized for operation from –40°C to 125°C.

Qty Price
1-99 $0.48
100-249 $0.33
250-999 $0.25
1,000+ $0.17